{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Radplint, 2 ledare; med spak och tryckknapp; 10 mm² ...; med testuttag; passar för Ex I applikationer; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 10,00 mm²; blå",
"description" : "<h2>Through terminal block, 2110 Series, lever</h2><br/><br/>Our through terminal block (item number 2110-5204) makes connecting wires quick and easy. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 57 A. Ensure that the strip lengths are between 17 mm and 19 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 10 x 89 x 43.7 mm (width x height x depth). Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with lever,push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2110-5204",
"sku" : "2110-5204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2709985-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdObUwyaGlOUzh4TkRZNE1qazVPREkzTmpFeU5pOHlNREJmTWpjd09UazROVjlFUlM1cWNHY3w5YTVkZDcxOGVhZTg5N2E2ODk0ODVkNDA2OTYxNjAyZWE2NWM1NzU0Y2FiNTYxMDYxZWViNTc2ZmU3NTVkNzJi",
"gtin13" : "4055143865418",
"category" : "Skenmonterade kopplingsplintar",
"url" : "https://www.wago.com/se/skenmonterade-kopplingsplintar/radplint-2-ledare/p/2110-5204"
}
Radplint, 2 ledare; med spak och tryckknapp; 10 mm² ...; med testuttag; passar för Ex I applikationer; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 10,00 mm²; blå
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.