{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Radplint, 3 ledare; med spak och tryckknapp; 4 mm²; med testuttag; passar för Ex I applikationer; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; blå",
"description" : "<h2>Through terminal block, 2104 Series, blue</h2><br/><br/>Our through terminal block (item number 2104-5304) is the perfect way to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Dimensions: 6.2 x 83.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features one level and three clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2104-5304",
"sku" : "2104-5304",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2554385-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA4fGltYWdlL2pwZWd8YURoaEwyZ3laaTh4TkRZNE1qYzVOalUxTmpNeE9DOHlNREJmTWpVMU5ETTROVjlFUlM1cWNHY3xhNTMxMzNlNDkwM2YwZDFmMmYzN2FjZmIyZDcwYjU4Nzg5YTIyYzNiMzFlZTE2ODliNDZhNWU4ZTA5OGEwMzI1",
"gtin13" : "4055143992558",
"category" : "Skenmonterade kopplingsplintar",
"url" : "https://www.wago.com/se/skenmonterade-kopplingsplintar/radplint-3-ledare/p/2104-5304"
}
Radplint, 3 ledare; med spak och tryckknapp; 4 mm²; med testuttag; passar för Ex I applikationer; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; blå
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.