{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Radplint, 3 ledare; med spak och tryckknapp; 16 mm² ...; med testuttag; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 16,00 mm²; grå",
"description" : "<h2>Through terminal block, 2116 Series, gray</h2><br/><br/>This through terminal block (item number 2116-5301) is designed for easy and secure connections. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 76 A. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The dimensions are 12 x 113.5 x 45.2 mm (width x height x depth). Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the three clamping points The gray housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections in different industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2116-5301",
"sku" : "2116-5301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002d00035481000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YUROa0wyZzBZUzh4TkRZNE1qUXpNVEE1TkRneE5DOHlNREJmTURJd01EQXdNbVF3TURBek5UUTRNVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkZDRkZTAwYWQxMjYxODFhYjQ2MTQ1ZTFjNzUxMzIzMDQ2YjUwYTgyNzg2Y2I0NzlmMGQzMzA3M2JhZjk4MzY",
"gtin13" : "4055143746144",
"category" : "Skenmonterade kopplingsplintar",
"url" : "https://www.wago.com/se/skenmonterade-kopplingsplintar/radplint-3-ledare/p/2116-5301"
}
TOPJOB® S
Artikel nr. 2116-5301
| Wholesaler no: 2928245
Radplint, 3 ledare; med spak och tryckknapp; 16 mm² ...; med testuttag; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 16,00 mm²; grå
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.