[ { "uid": "link_contact", "linkName": "Kontakt", "url": "/se/kontakter", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Bibliotek_BA","id":0,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Fastigheter","id":3,"type":"QUICKLINKS"},{"term":"Applikationsexempel","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Tvåvånings komponentplint; L/L; Övervåningsbas; för DIN-skena 35 x 15 och 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; grå", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2002-2661) simplifies electrical installations. The double-deck terminal block also functions as carrier terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Three potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2661", "sku" : "2002-2661", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000120003813a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI0fGltYWdlL2pwZWd8YURsaEwyZzVZeTh4TkRZNE1qSXdOVEE1TXpreE9DOHlNREJmTURJd01EQXdNVEl3TURBek9ERXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU0MjBlNjQzZjhmYjlhNTQ1MDE5ZThiNjVkZDIxY2JlZTcyZjdlZmFmMTczOWRkOWYxMTI5ZTRkNjk0Yjc2MTk", "gtin13" : "4050821272069", "category" : "Skenmonterade kopplingsplintar", "url" : "https://www.wago.com/se/skenmonterade-kopplingsplintar/tv%C3%A5v%C3%A5nings-komponentplint/p/2002-2661" }
[ { "id": "details", "label":"Detaljer", "priority": 100 }, { "id": "downloads", "label":"Nedladdningar", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
TOPJOB® S Artikel nr. 2002-2661

Tvåvånings komponentplint; L/L; Övervåningsbas; för DIN-skena 35 x 15 och 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; grå

Artikel nr. 2002-2661
Tvåvånings komponentplint
Vänta ...
Listpris per del*
På begäran
Priser och tillgänglighet efter 
Ditt pris per artikel*
På begäran
FRP (MIN FRP): 50 Bit
Artikel nr. 2002-2661
Tvåvånings komponentplint
Vänta ...
Listpris per del*
På begäran
Priser och tillgänglighet efter 
Ditt pris per artikel*
På begäran
FRP (MIN FRP): 50 Bit