{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller KNX IP",
"description" : "<p>This controller can accommodate up to two KNX logic devices at the same time.</p><ul><li>1. In conjunction with the WAGO I/O System, the KNX IP Controller is used as a user-programmable application controller within KNX IP networks. The controller supports all digital, analog and specialty modules found within the 750/753 Series. It permits data transmission rates of 10/100 Mbit/s and is programmable in accordance with IEC 61131-3. KNX objects of any type (EIS/DPT) can be created using the programming tool. Libraries including pre-made function blocks are readily available on the WAGO Website for programming. The controller supports a maximum of 253 communication objects, as well as 254 group addresses and 254 associations. Supported DPTs: All (per KNX standard 03_07_02 Datapoint Types V1.0).</li><li>2. Combined with the KNX/EIB/TP1 Module, the 750‐849 KNX IP Controller operates as a router on an IP backbone (ETHERNET). No IEC application is required for router functionality.</li></ul><p>Both devices are commissioned and configured in ETS3/4 using the WAGO product database. The software includes a plug‐in that automatically installs and opens for configuration. </p><p>The KNX IP Controller features an integrated 2‐port 10/100 Mbit/s switch, allowing a line structure to be easily created without additional network components. The maximum number of controllers that can be wired in series is 20.</p><p>An internal server is available for Web-based applications.</p><p>The controller provides 512 KB program memory, 256 KB data memory and 24 KB retain memory. It is capable of multitasking, has a battery-backed, real-time clock and is based on a 32-bit CPU. The controller offers many different application protocols for control tasks (MODBUS, KNXnet/IP) or for system management and diagnostics (HTTP, BootP, DHCP, DNS, AutoIP, SNTP, FTP, SNMP and SMTP).</p><p>The number of KNX/EIB/TP1 Modules (750‐646) supported by the KNX IP Controller does not depend on the application.</p>",
"mpn" : "750-849",
"sku" : "750-849",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-no-picture?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURBMEwyZ3haUzh4TXpZME5ESXpPVGt5T1RNM05DOHlNREJmYm05ZmNHbGpkSFZ5WlF8OGI2Y2U1YjAwN2IzMzUyMDQ3ZjQ1NjlhNDJmYTk2OWE3NTJjYmM4ZTY1NmJhNmU3ZTk4NjJmODkxMmVhOTYxYQ",
"gtin13" : "4045454633073",
"category" : "Controller",
"url" : "https://www.wago.com/tr-en/plcs-controllers/controller-knx-ip/p/750-849"
}