{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-Phase Power Measurement Module; 3x277/480 V/5 A; Modbus RTU; Digital output; Configuration via software; Supply voltage: 24 VDC",
"description" : "<p><b>Short description:</b></p><p>WAGO's 3-Phase Power Measurement Module in a DIN-rail-mount enclosure measures electrical data in three-phase supply networks – remotely from the control level.<br/>Measured variables such as active/apparent/reactive power, energy consumption, power factor, phase angle and frequency can be accessed via Modbus<sup>®</sup> interface. In addition, the measured variables can be stored on a microSD card.</p><p><b>Features:</b></p><ul><li>Current measurement via 5 A current transformer</li><li>Mobile measurement and storage of measured values on microSD card</li><li>Configuration and display of measured values during operation via configuration interface</li><li>Compact device in DIN-rail-mount enclosure saves space used for building technology</li><li>Communication of measured values via Modbus<sup>®</sup> interface</li><li>Configurable digital signal output as pulse output</li></ul>",
"mpn" : "2857-570/024-005",
"sku" : "2857-570/024-005",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8737962-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA3NXxpbWFnZS9qcGVnfGFEUTFMMmcyTXk4eE5EVTJNakF3TkRreU5qUTVOQzh5TURCZk9EY3pOemsyTWw5RVJTNXFjR2N8NTVmOWVlZDZjY2UyNWRlZmMyYjhkY2NhNzQyNzkxMTdjNWFkZmNjNDVmOGRlYjFjNTM1N2NiNmYxNmQ1NDA4Mg",
"gtin13" : "4066966619799",
"category" : "",
"url" : "https://www.wago.com/us/3-phase-power-measurement-module/p/2857-570_024-005"
}