Glas_Alle_V6b_2000_2000.jpg

Touch Panels 600

Aesthetic design meets high performance

High-performance Touch Panels for demanding control and visualization tasks improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Your benefits with WAGO Touch Panels:

  • Fast operating speed with the high-performance Cortex A9 Multicore processor
  • Three product families for different operating requirements: Standard Line, Advanced Line, Marine Line
  • Perfectly tailored hardware features for a wide range of applications
  • Scaled software functionalities: Web, Visu and Control Panels
  • Flexible programming in IEC 61131 or directly under the Linux® open source operating system
  • Standard connection to WAGO's cloud solutions with Control Panels

Interface configurations for every application

Standard Line

Devices with resistive touchscreens for standard control cabinet applications.

Available as:

  • Web Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“
  • Visu Panels in the sizes 4.3“, 5.7“, 7.0“, 10.1“, 15" and 21"
  • Control Panels in the sizes 4.3“, 5.7“, 7.0“, 10.1“, 15" and 21"
Standard_WEB_V3_2000_2000.jpg

Marine Line

Devices with black matte anti-reflection surfaces and special marine approvals for use in ship board automation.

Available as:

  • Visu Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“
  • Control Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“
Standard_Marine_Alle_2000_2000.jpg

Advanced Line

Capacitive multi-touch devices with a glass surface, along with greater mechanical and chemical resistance for more extensive requirements.

Available as:

  • Visu Panels in the sizes 7.0“, 10.1“, 15" and 21"
  • Control Panels in the sizes 7.0“, 10.1“, 15" and 21"
Glas_Alle_V0_2000_2000.jpg

Touch Panel 600 Part of Amazon Web Services (AWS)

Our Touch Panel 600 is listed as part of Amazon Web Services (AWS) Partner Device Catalog for AWS IoT Greengrass 1.10.0. These products are Linux based and now have the ability to run AWS’s Greengrass Core service, enabling deployment of custom Lambda functions to the Edge device for scaleable IIoT applications.

AWS is a subsidiary of Amazon that provides on-demand cloud computing platforms and application program interfaces to individuals, companies, and governments on a pay-as-you-go basis. AWS Greengrass is a service that extends AWS functionality to Internet of Things (IoT) devices, allowing data collection and analysis closer to its origin. It also provides cloud-based management of application logic that runs on devices.

Touch Panel 600 Video

WAGO's Touch Panel 600 includes 3 lines (Standard, Marine and Advanced) of Web Panels, Visualization Panels and Control Panels with open programming in IEC 61131 or Linux and various interface options.

Our Added Value

Functional Variants

Web Panels

An industrial web browser with high resolution graphics and a touch screen, optimized to display web pages hosted from WAGO’s PLCs with on board web servers. Web visualizations that are created with CODESYS 3.5 software and are based on state-of-the-art HTML5 technology. The visualizations can be used to monitor and control equipment via an elegant touch screen interface. Users can take advantage of the HTML5 technology by displaying the same visualizations on other standard commercial mobile devices like tables or smartphone.

Web_panel_grafik_2000_1500.jpg

Visu Panels

Visu Panels are implemented in a control strategy when greater performance is required. Visu Panels display dynamic visualizations that were created with CODESYS 3.5 software and are stored directly in the device’s memory. The real time data is collected form field devices via Modbus® TCP. With this architecture, the computing power is divided between the Visu Panel and the PLC, by offloading the visualization duties to the Touch Panel the controller’s operation functions can be optimized.

The Visu Panel has an integrated Webserver that can host the graphics to standard commercial mobile devices like tables or smartphone or even a large screen smart TV, expanding the reach of the control strategy.

visu_panel_grafik_2000_1500.jpg

Control Panels

Control Panel combines the features of a PLC and a HMI into a single device providing a compact footprint for your automaton system. CODESYS 3.5 software is used to develop both the control logic as well as the visualizations, helping to optimize system development. Leveraging the power of the Touch Panel’s quad core processor, the Control Panel is well equipped to offer high performance control as well as impeccable graphic resolution. The integrated Webserver extends the HTML5 web visualizations to other devices. Take advantage of the controllers Linux operating system to run applications in parallel with your PLC code.

Your IIoT needs are meet with the Control Panels support of MQTT and OPC-UA protocols. Easily connect your plant floor data to your preferred Cloud service. Security is offed via TLS encryption plus an onboard firewall and onboard VPN.

Multiple fieldbus ports on board support Modbus TCP, CANopen, and EtherNet/IP( adapter mode) protocols. An onboard configurable serial port (RS-232/485) can be used to connect to additional field devices. Use the Control Panel as your gateway between these fieldbuses. In addition the onboard 4 configurable digital I/O points provide direct input into the controller and can be conveniently used for commonly used devices.

control_panel_grafik_2000_1500.jpg

This May Also Interest You

Compatible with our Touch Panels

Automation Software

Automate machines, systems and buildings more efficiently. WAGO's software solutions make this possible, guaranteeing the integration of open standards.

buehne_software_2000x1500.jpg

Control Included: Embedded Linux®

We unite what belongs together: High-performance WAGO hardware and the future-ready Linux® operating system.

embeddedlinux_image.jpg

WAGO Cloud Connects Real and Virtual Worlds

Scalable, dependable, universal: the WAGO Cloud can be used as an IoT platform or for centralized data visualization, regardless of location.

cloud-2000x1500px.jpg