[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
On this page:
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/8-port-industrial-switch" }, "headline": "8-Port Industrial Switch and 8-Port Industrial ECO Switch ", "image": { "@type": "ImageObject", "url": "/medias/8-port-industrial-switch-eco-switch-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0ODl8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGxPUzlvWmpFdk9EZzBPREEzTXpreE5qUTBOaTVxY0djfDdmYjQ2MmIzNzI3YWViOTI0YzQ5NjBjMzFkY2ExYzM0ZjVmZmI2YWFkOTU2ZDhjZjcxY2JiYmRjOGJlYTdmNzA" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Fri Apr 06 20:53:37 CEST 2018", "dateModified": "Fri Feb 23 09:51:36 CET 2024" }

News
Energy Saving and Efficient: WAGO's 8-Port Industrial Switch and the 8-Port Industrial ECO Switch

The growing trend towards networking in the industrial and building sector calls for even more powerful and, at the same time, compact switches due to factors such as the greater use of IP cameras. Both the 8-Port Industrial Switch (852-1102) and the 8-Port Industrial ECO Switch (852-1112) meet these requirements.

Technical Highlights:

  • 8 ETHERNET ports 10/100/1000 Mbps, autonegotiation

  • Extended temperature range: −40 … +70°C
  • Redundant DC power supply: 12 … 60 V

  • Alarm relays for malfunction indication
  • Energy Efficient Ethernet
  • Supports PROFINET Conformance Class A (IEEE 802.1p)
  • Supports up to 8000 absolute MAC addresses

The features provided by the 852-1102 Switch speak for themselves: a high data throughput of 1 Gbit as well as suitability for use in extreme ambient conditions ensure a large application range. The redundant power supply and alarm relays for clear indication of malfunctions are no less important and ensure uninterrupted data communication.

Reasonably Priced, Easy to Use ECO Variant

WAGO's 852-1112 ECO Switch is ideal for small and medium-sized data networks, where the primary focus is on easy handling, rather than extensive management functions. It has all of the standard functions of the 852-1102 Industrial Switch, such as automatic data rate adjustment (autonegotiation). The ECO Switch also connects up to eight network devices to your ETHERNET network with transmission rates of 10, 100 or 1,000 Mbit/s. Designed for a temperature range between 0 and 60°C, the ECO Switch is optimally designed for use in industrial applications.

Automatic Adaptation to Network Load

Both switches comply with the “Energy Efficient Ethernet” standard. Per the IEEE-802.3az standard, the energy consumption is automatically adjusted to the load on the network. Thus, the 8 ports only consume power during data transmission. In addition to energy savings, the easy installation and configuration of the switches reduce the time required for commissioning.

8-Port Industrial Switch in eShop/data sheet

8-Port Industrial ECO Switch in eShop/data sheet

Product Overview

Product Overview