For Hazardous Areas: WAGO-I/O-SYSTEM 750 XTR

With its 750 XTR Series of products, WAGO offers a solution that broadens the range of use for machines and systems with regard to environmental conditions and external interference factors, while providing the highest degree of flexibility. At temperatures from −40°C up to 70°C, vibrations up to 5g, operating altitudes of up to 5,000 m above sea level or enhanced immunity to electromagnetic interference and other interference as per EN60870-2-1: WAGO's 750 XTR Series is also available for hazardous areas.
The WAGO-I/O-SYSTEM 750 XTR can be used either outside of hazardous areas and within Zone 2/22 inside an approved enclosure. All modules have ATEX/IECEx approval for use in Zone 2/22. In addition to standard signals from sensors and actuators in Zone 2/22, intrinsically safe sensors and actuators in Zones 0/20 and 1/21 can also be integrated via the I/O modules in the blue housings.
Your benefits:
eXTReme temperatures: −40 … +70°C (−40 ... 158°F)
eXTReme isolation and immunity to interference (EN 60870-2-1)
eXTReme vibration resistance: up to 5g (EN 60068-2-6)
- eXTReme continuous shock resistance: up to 25g (IEC 60068-2-27)
eXTReme intrinsic safety: for signal acquisition from Zones 0 and 1
Short-term condensation per Class 3K7 (EN 60721-3-3)
- Operating altitude: up to 5,000 m above sea level
- Approvals: UL, ANSI/ISA, ATEX/IECEx, marine systems (DNV GL, ABS, etc.)
- Installation location: Zone 2/22