Touch Panel 600
The Touch Panel 600 control panel Operator Interface devices brings high-tech screens and high quality visualizations to accompany machines. You have the ability to operate, observe, visualize and diagnose in factory, process and marine applications all within one operator interface.
Your benefits with WAGO Touch Panels:
- Fast operating speed with the high-performance Cortex A9 Multicore processor
- Three product families for different operating requirements: Standard Line, Advanced Line, Marine Line
- Equipped with the future-ready Linux® operating system and WAGO’s exclusive e!COCKPIT software
- Standard connection to WAGO's cloud solutions with Control Panels

Gen 2 PFC200 Controller
The Gen 2 PFC200 controllers have increased processor speed and more onboard memory, and offer gateways between multiple industrial fieldbuses. They also enable data transfer with Cloud Services and SCADA via the MQTT protocol. An onboard web server enables dynamic HTML5 visualizations that can be used by operators and maintenance personnel for system operation. In addition, a built-in Firewall and VPN helps you deploy Defense-in-Depth strategies without the need for additional components.
Other features of the PFC200 Controller include:
- Enabled with the capability to function as an EtherCAT master controller
- Multiple interfaces, functions and application areas
- High cybersecurity standards (SSL, SSH, OpenVPN and firewall)
- Runtime system for CODESYS V2 and V3