Bulkhead.jpg

22mm Bulkhead Connectors

  • These devices are cUL certified and rated NEMA type 2, 3R, 4, 4X, 12 and 13 or IP65 when the protective cap is closed.
  • The PN 8000-099/000-1764 is a CAT 6A RJ45 Female/Female bulkhead connector rated up to 10 Gbits/s.
  • The PN 8000-099/000-1765 is a USB 3.0 Female/Female bulkhead connector rated up to 5 Gbits/s

Request Your Free CAT 6A RJ45 Female/Female Bulkhead Connector

Please wait ...