Current and Voltage Tap
A combination of current transformer and voltage tap, WAGO's current and voltage tap can be quickly and easily mounted into the jumper slot of the 95 mm2 (4/0 AWG) high-current through terminal block (285-195).
Advantages:
- Power data can be directly tapped into the power supply
- Integrated 25 A/1 A current transformer
- Complies with accuracy class 0.5 per EN 61869-2 for exact measurement results
- Fused voltage path protects downstream measurement devices
Plug-In Current Transformers with CAGE CLAMP® Connection Technology
Advantages:
- Screwless CAGE CLAMP® Connection Technology
- Quick-mount kit for easy and cost-effective installation
- Tremendous versatility thanks to several mounting options
- Easy transformer short-circuiting via redundant secondary terminals S1 and S2
- UL listed
Rogowski Coils
WAGO's 855 Series Rogowski Coils feature a closed-air coil with a non-magnetic split core and reliably convert AC currents.
Advantages:
- Reduced footprint – ideal for measuring high currents via split core
- Easy to use via bayonet lock and anchor points for cable ties
- Higher security via sealable bayonet lock
- Direct connection of Rogowski coils to the 3-phase power measurement module (750-495/000-002)
- Ready for worldwide use in many industries, thanks to UL listing
Voltage Taps for Insulated Conductors
WAGO's 855 Series Voltage Taps easily and safely tap the measurement voltage in existing systems. Conductor contact is made via IDC connection for fast voltage tap-off.
Advantages:
- Safely tap the measurement voltage with just one turn
- Tool-free insulation displacement connection guarantees secure installation
- 2 A fuse (5 x 25 mm) possible
- For insulated conductors up to 16 mm⊃2; (6 AWG)