buehne_gehaeusedurchfuehrung_2000x2000.jpg

Feedthrough Components

WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.

Your benefits:

  • Wide product range for multiple applications
  • Various mounting options to meet your requirements
  • Direct ground contact to the housing
  • Internal clamping, wire-wrap and solder contacts
  • Universal spring pressure connection for all conductor types
  • Conductor range: 0.08 … 16 mm² (28 … 6 AWG)

Product Overview

Our Through-Panel Connection Solutions

Feedthrough Terminal Blocks

Feedthrough terminal blocks are ideal for internal and external conductor connection. Easy, tool-free assembly provides fast installation. Different color combinations permit custom marking of connection points.

  • Universal spring pressure connection for all conductor types – internal and external up to 16 mm² (6 AWG)
  • Easy, tool-free assembly with locking and retaining clips
  • 828 Series: Easily open several clamping units at the same time via convenient lever actuation
  • Direct ground contact with enclosure/panel (826 Series)
h_0826_0156_001_xx_2000x2000.jpg

PCB Terminal Blocks

Our PCB terminal blocks for through-panel applications are ideal for flush-mount device connection with front actuation. These PCB terminal blocks are available with 5, 7.5 and 10 mm pin spacing (0.196, 0.295 and 0.394 inch).

  • Universal spring pressure connection for all conductor types
  • Optional mounting flanges for additional mechanical security in the housing
  • Either flush with enclosure or protruding
  • Test port parallel to conductor entry

Leiterplattenklemmen_2000x2000px.jpg

Pluggable Installation Connectors

The WINSTA® Pluggable Installation Connection System finds a home anywhere there are multiple installations or those planned in a grid, e.g., wiring grid lighting or flush-mount lighting. Thanks to this pre-assembled system solution, assembly times and wiring mistakes on the construction site are both reduced.

  • Quick-to-install pre-assembled cables and pluggable connectors enable on-time project completion.
  • Guaranteed protection against mismating through mechanical and color coding possibilities
  • Simple troubleshooting and quick replacement of pluggable connected loads
winsta-gesamt_2000x2000px.jpg

All Products

Discover the diversity of WAGO's feedthrough components.

alle-produkte_gehaeusedurchfuehrung_2000x1125.jpg

PCB Terminal Blocks and
Pluggable Connectors

The right spring pressure connection technology for every application: WAGO's PCB terminal blocks and pluggable connectors are fast and reliable.

buehne_leiterplattenanschluss_ad_2000x1500.jpg

Universal System Wiring with X-COM® and X-COM®S

Ideal for switchgear and control applications: Both WAGO X-COM®-SYSTEM and X-COM®S-SYSTEM make system wiring fast and economical.

reihenklemmen_00354_2000x1500.jpg