Controllers (PLCS)
Optimum performance and availability for machines and equipment: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high level of reliability, WAGO’s user-friendly programmable logic controllers (PLCs) are cost-effective automation solutions for numerous applications.
The Benefits of WAGO PLCs for You:
- Programmable with CoDeSys 3 based e!COCKPIT
- Fieldbus-independent- support for all standard fieldbus protocols and ETHERNET standards (PROFIBUS, MODBUS, PROFINET, ETHERCAT, ETHERNET/IP) and interfaces (RS485/RS232, ...)
- Scalable computing power from fieldbus controllers to PFC100 / PFC200 controllers all in one HMI and PLC Touch Panel 600 and Edge Controllers
- Ideal combination with the WAGO I/O-SYSTEM in IP20 750/753 series and IP67 765 series: 500+ modules for maximum flexibility and functional variety
- XTR versions for use in extreme environments

WAGO Edge Controller and Computer
Digitalization in this global economy has become necessary for modern manufacturing facilities. Companies are leveraging Cloud services to optimize their production systems. Real-time data collection, an important part of this process, can be daunting. However, with WAGO's Edge Controller and Edge Computer, engineers can break down this task into small manageable work cells.
By combining the attributes of deterministic real-time PLC control with data mediation and the storage of a PC, WAGO's Edge Devices are the duality of today's smart connected world. As a gateway between industrial networks, SCADA systems and Cloud services, these devices connect people from the enterprise to the plant floor.

For the Control Cabinet
WAGO-I/O-SYSTEM 750/753
The WAGO-I/O-SYSTEM 750/753 is characterized by its universal application scope and extensive product portfolio. With more than 500 different modules, the versatility and flexibility is so great that virtually every requirement within the broadest range of industries is covered.
Advantages:
- Fieldbus-independent
- Flexible use
- Tested and approved worldwide
- More than 500 modules available, including functional safety and Ex i
- Optional pluggable connections for the 753 Series

For Extreme Environments
WAGO-I/O-SYSTEM 750 XTR
The extremely robust design of the WAGO-I/O-SYSTEM 750 XTR provides clear benefits: It maximizes system uptime, reduces space requirements and lowers energy and maintenance costs by foregoing additional air-conditioning. The system is suitable for demanding applications that depend especially on the following:
Advantages:
- Extreme ambient temperatures
- Immunity to electromagnetic interference and impulse voltages
- Vibration and shock resistance
- Explosion protection

I/O-Link Analog Converters
WAGO’s 765 Series I/O-Link Analog Converters are a compact and economical solution for conventional sensors and acutators
- IP67 rated
- Conversion of analog signals via I/O-Link
- Two analog channels per device
- Multiple configuration options
- Analog input with digital displays available