Our MCS Product Finder
For the right wire-to-wire, wire-to-board, or board-to-wire pluggable connector for your application, try our new MCS Finder. It just takes a few steps and WAGO will find the right part for you.

The MULTI CONNECTION SYSTEM (MCS) is WAGO's versatile pluggable connection system that provides industry-leading solutions for your wiring applications. The system includes seven product lines (2.5–7.62 mm/0.98–0.3 inch pin spacing) and terminates conductors ranging from 0.08 to 10 mm2 (28–8 AWG), offering a wide range of application possibilities.
Your benefits:
Our MCS Product Finder
For the right wire-to-wire, wire-to-board, or board-to-wire pluggable connector for your application, try our new MCS Finder. It just takes a few steps and WAGO will find the right part for you.
MCS MICRO
Saves application space: WAGO's smallest MCS MICRO Connector is offered with 2.5 mm (0.098 inch) pin spacing and is designed for applications where space is at a premium. This connector terminates conductors ranging in size from 0.08 to 0.5 mm2 (28–20 AWG).
MCS MINI
The compact connectors for signaling applications: WAGO's compact MCS MINI Connectors are offered with 3.5 mm (0.138 inch) and 3.81 mm (0.15 inch) pin spacing for conductors ranging from 0.08 to 1.5 mm (28–14 AWG).
MCS MINI SL
Ultra-low profile for high-density wiring: WAGO's MCS MINI SL Connector is just 7.8 mm (0.307 inch) tall, accommodates conductors from 0.2 mm2 to 1.5 mm2(24–14 AWG) and offers 3.5 mm (0.138 inch) pin spacing.
MCS MINI HD
High-density connections in very confined spaces: WAGO's double-row MCS MINI HD Connector is designed for control circuit applications (e.g., I/O interfaces) in compact spaces. This connector is offered with 3.5 mm (0.138 inch) pin spacing and is designed for conductors ranging from 0.08 to 1.5 mm2 (28–14 AWG).
MCS MIDI Classic
Standard connectors for device connections: WAGO's versatile MCS MIDI Classic Connectors are available with 5, 5.08, 7.5 and 7.62 mm (0.197, 0.2, 0.295 and 0.3 inch) pin spacing. Included universal CAGE CLAMP® connection is suitable for all conductor types from 0.08 to 2.52 mm² (28–12 AWG). Connectors equipped with locking levers or screw flanges secure connections by preventing accidental disconnection.
Versatile connectors with additional safety: WAGO's MCS MIDI Connectors are available with 5 mm (0.197 inch) and 7.5 mm (0.295 inch) pin spacing and offer additional connection safety and reliability. Only mating halves with the same number of poles can be combined. Custom coding options ensure 100% protection against mismating. Mismating is also prevented by selecting the same number of poles. Connect all conductor types ranging in size from 0.08 to 2.5 mm2 (28–12 AWG).
MCS MAXI 6
The connector system for higher performance: The new connector system MCS MAXI 6 expands the power electronics family with lever. With a conductor cross-section range of 0.5 to 10 mm 2 , the connectors have an increased current carrying capacity and are therefore suitable for requirements for higher currents. Thanks to the intuitive lever, the conductors can be wired directly in the hand. MCS MAXI 6 is available with a grid dimension of 7.62 mm.
MCS MAXI 16
The pluggable connection system with lever for power electronics, the only one of its kind in the world: The MCS MAXI 16 Pluggable Connection System with its innovative lever is ideally suited for your power electronics with a conductor cross-section range of 18-4 AWG (0.75 to 25 mm2). MCS MAXI 16 is available with 0.4 inch (10.16 mm) pin spacing.
Maximum Safety in the Smallest Space
Center locking lever and strain relief plate for WAGO MCS MAXI 16 Pluggable PCB Connectors offer safety in the most compact design.
Both the highest safety and an easy-to-use design – in the smallest of spaces – is provided by the center locking lever with and without strain relief plate for WAGO's 832 Series MCS MAXI 16 Pluggable PCB Connectors. This makes WAGO the market's most compact solution for the locking of pluggable PCB connector for power electronics.
The intuitive center locking lever protects against unintentional disconnection of the connector – without additional pin spacing width, allowing the connectors to be placed directly next to each other. In combination with the strain relief plate, conductors are secured against pull-out forces. At the same time, the user has a solid gripping plate that makes plugging and unplugging of the connector easier.
Your Benefits:
Flexible Mounting Adapters for Secure DIN-Rail and Panel Mounting
Secure and flexible mounting: This is what WAGO's new mounting adapters bring to the MCS MAXI 6 and 16 PCB Connection Systems with levers. These mounting adapters allow you to easily secure flying leads with cross-sections up to 25 mm2 to a DIN-35 rail or panel.