Your Benefits:
- Wide input voltage range for use internationally: 85 ... 264 VAC
- Ideal for industrial and building applications, as well as home appliances per EN 60335-1
- Mounting on DIN-rail and flexible installation via screw-mount clips (optional) – perfect for every application
- Triple the savings thanks to low purchase costs, easy installation and maintenance-free operation
- Front-panel adjustable output voltage via tool
Space and time saving
- Compact, space-saving design – ideal for installation in distribution and meter boards
- Time-saving pre-wiring via picoMAX® Connectors equipped with Push-in CAGE CLAMP®
Compact and High-Performance – WAGO Power Supply with 30 W in Just 35.5 mm
Packing 30 W of performance, WAGO's Compact Power Supply (787-2850) in a DIN-rail-mount enclosure offers a lot of power in a scant 35.5 mm (1.398"). Thanks to the slim design, it saves around 33% more space in the control cabinet and distribution board than standard power supplies.