power-supply_pro2_reliability_en_2000x1125.gif
Reliability – Through and Through
WAGO Power Supply Pro 2 – Redefining Durability

Uncompromising Reliability

Imagine your WAGO Power Supply Pro 2 fails – but only after a million hours. That corresponds to an operating time of 114 years. Admittedly these are theoretical, albeit carefully calculated values for the average operating time between failures – but that doesn’t change the aspirations and development targets that serve as a yardstick. With the WAGO Power Supply Pro 2, you can expect an extremely high degree of reliability, which is explained by the high degree of efficiency and low heat development in the control cabinet. Reliability is essentially built-in, and with it, significant potential savings on maintenance times and spare part use.

Speaking of “built in”: The derating for the WAGO Power Supply Pro 2 doesn’t start until 60°C – making it especially appropriate for use in hotter environments. Both active power correction and overvoltage protection category OVC III minimize the use of external protective and filter components, saving on further costs.

WAGO Power Supply Pro 2

Discover more

Efficiency

Reduce losses, save cabinet space, and increase energy savings thanks to 96% efficiency.

power-supply_pro2_header_energy_2000x1500.jpg

Installation

CAGE CLAMP spring pressure connection technology provides fast, vibration-proof and maintenance –free termination of solid, fine-stranded or ferruled conductors. Pluggable connectors offer pre-assembled wiring and ease of installation.

power-supply_pro2_header_installation_2000x1500.jpg

Design

WAGO’s Pro 2 power supplies save cabinet space with a slim design and less spacing required between devices. 2D/3D data is available in all relevant formats. The pluggable connectors are labeled in accordance with EN 81346-2 to eliminate wiring errors.

power-supply_pro2_header_construction_2000x1500.jpg

Configuration

WAGO’s free interface configuration software offers local and remote parameter setting. Easily tailor your power supply to meet your system requirements.

power-supply_pro2_header_configuration_2000x1500.jpg