[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]

“REMOTE TERMINAL UNITS” FOR DIGITALIZING ENERGY SUPPLY NETWORKS

Utility-Grade RTU for Telecontrol Applications

The WAGO RTU solutions use the modular WAGO I/O System, which has a long-standing record of success, as the platform. Thus, telecontrol protocols (IEC 61850, IEC 60870, DNP3, Modbus®) were added to the scalable-performance controllers. In combination with the option of IEC -61131-3 programming, this allows all tasks – both telecontrol communication tasks and station automation tasks – to be handled flexibly and, above all, easily.

International approvals guarantee continuous operation under the most challenging environmental conditions. The Linux® operating system ensures maximum flexibility along with long-term availability of the automation solution, taking into account the strictest security requirements for critical infrastructure applications (KRITIS).

The system’s flexible communication and programming properties, combined with a comprehensive portfolio of I/O interfaces and programming libraries, result in unparalleled openness for automating solutions across industries – particularly for electrical distribution networks, water resource management, oil and gas and infrastructure projects.

The Benefits for You:

  • Versatile Communication Interfaces
  • Streamlined usage and low life-cycle costs
  • Approvals for harsh substation conditions
  • Absolutely secure and reliable – fulfills high cybersecurity standards

Versatile Communication Interfaces

  • Compatible with all important telecontrol protocols: IEC 60870-5, DNP3, IEC 61850, Modbus®
  • Several gateway functions possible (client/server)
  • BACnet & CANbus/J1939
  • IoT (MQTT), OPC UA, fieldbus, industrial ETHERNET, etc.

Uncomplicated use

  • High quality modular I/O modules enable individual node designs.
  • Intuitive configuration tools and project-specific Web interfaces make commissioning easier and cut life-cycle costs.
  • Freely programmable IEC 61131-3 control logic
  • Linux MicroServices (docker) directly applicable

Approvals granted for substation automation

  • Meets most stringent environmental conditions per IEC 60255
  • Certified protocol conformity (GL_DNV, KEMA)
  • Long product and service life span
  • CPU performance scalable to complex tasks

Absolutely secure and reliable

  • Meets highest security standards to guarantee greater system uptime and data integrity (ISO27000).
  • Hardened firmware for “critical infrastructure” (auditable) + Remote firmware updates
  • Onboard firewall and VPN functionality

RTU (Remote Terminal Unit)

Robust and highly tolerant are the key characteristics of the WAGO Remote Terminal Unit (RTU) for telecontrol technology. Whatever the temperature fluctuations, vibrations, shocks or electromagnetic interference – retrofit telecontrol technology according to your needs and requirements. The WAGO Remote Terminal Unit (RTU) is ready – for standard applications or extreme uses.

Products

Series 750 Telecontrol Station (RTU)

Compact, heat- and cold-resistant; the perfect fit: These are the benefits the WAGO Telecontrol Station (RTU) for telecontrol technology brings to the production side.

The Benefits:

  • Non-climatized use from 0 to 55 (32 to 131 °F) / −20 to 60 °C (131/−32.5 to 140 °F)
  • Compact, space-efficient design
  • Industrial standard per IEC EN 61000-6-2 / -3
  • Withstands up to 0.5 g acceleration

Telecontrol Station (RTU) XTR

Where other solutions for telecontrol technology find their limits, the WAGO Telecontrol Station (RTU) XTR is in demand. It offers convincingly extreme temperature-resistance, interference immunity and durability against vibrations and impulse voltages. Thus equipped, it is ready for use in EEG systems, local network stations and petrochemicals, as well as the waste and waste water industry.

The Benefits:

  • Temperature resistance from −40 to +70 °C (−40 to 158°F)
  • Ready to use per IEC EN 60870-2-1; enables increased availability even in unprotected areas; also, compatible with standard telecontrol technology
  • Voltage-proof up to 5 kV impulse voltage
  • Withstands up to 5 g acceleration

750-890 Controller

The telecontrol technology controllers from the powerful 750-890 line are compact controllers that can be programmed with CODESYS V2.3 and configured for telecontrol applications. The lean operating system offers an excellent price/performance ratio.

PFC200 Controller

The PFC200 performance class contains devices that can be programmed and configured with CODESYS V2.3 or with e!COCKPIT (CODESYS V3-based). That makes them an excellent choice for future-proof migration solutions.

The second-generation PFC200 Controllers have received an upgrade. Some controllers of this generation can only be programmed with e!COCKPIT; telecontrol functions can be easily extended through a software license (“DRM”).

The Linux® operating system makes it possible to implement comprehensive cybersecurity measures or use your own Linux® MicroServices or IoT connections with the PFC200.

Item NumberDescriptionTelecontrol with
CODESYS v2.3
Telecontrol with
e!COCKPIT
XTRTelecontrol license
750-0880/040-001ETHERNET Telecontrol/XTR ControllerXXIntegrated
750-0890/025-001Modbus Controller TCP; G4; 2xETH; SD; Tele; TXIntegrated
750-0890/025-002Modbus Controller TCP; G4; 2xETH; SD; Tele; T; ECOXIntegrated

750-8202/025-001PFC200 CS 2ETH RS TeleControl/TXXIntegrated
750-8202/025-002PFC200 CS 2ETH RS TeleControl ECO/TXXIntegrated
750-8202/040-001PFC200 CS 2ETH RS TeleControl/XTRXXXIntegrated
750-8206/025-001PFC200 CS 2ETH RS CAN DPS TeleControl/ TXXIntegrated
750-8206/040-001PFC200 CS 2ETH RS TeleControl/XTRXXXIntegrated
750-8207/025-001PFC200 CS 2ETH RS 3G TeleControl/TXXIntegrated
750-8208/025-001PFC200 CS 2ETH RS CAN DPM TeleControl/ TXIntegrated

750-8212/025-001PFC200 G2 2ETH RS Telecontrol TXXIntegrated
750-8212/025-002PFC200 G2 2ETH RS Telecontrol ECO TXXIntegrated
750-8216/025-001PFC200 G2 2ETH RS CAN DPS Telecontrol TXXIntegrated
750-8210PFC200 G2 4ETHXDRM
750-8210/0025-0000PFC200 G2 4ETH TXDRM
750-8210/0040-0000PFC200 G2 4ETH XTRXXDRM
750-8212/0040-0010PFC200 G2 2ETH M12 XTRXXDRM
750-8217PFC200 G2 2ETH RS 4GXDRM
750-8217/0025-0000PFC200 G2 2ETH RS 4G TXDRM
750-8211PFC200 G2 2ETH 2SFPXXDRM
750-8211/040-000PFC200 G2 2ETH 2SFP XTRXXXDRM
750-8211/040-001PFC200 G2 2ETH 2SFP TeleControl/XTRXXXIntegrated

License

With license management, specific second-generation telecontrol functionalities can be licensed to controllers from the PFC200 family. These licenses can be used either individually or in combination.

Telecontrol Technology Protocols

Different configurations of the communication protocols are available depending on the engineering environment. Protocols can also be combined with each other (within the system limits); for instance, in order to implement various gateway functions:

Telecontrol Protocol ConfigurationCODESYS V2.3e!COCKPIT

IEC 60870

Slave (server, telecontrol substation)-101, -104-101, -104
Master (Client)-101, -103, -104-101, -103, -104

IEC 61850

Serverx
Clientxx
GOOSEPublisher and subscriber
DNP 3Slave (outstation)TCP and serialTCP and serial
MasterTCP and serial

Configurators and Programming

The telecontrol configurators are integrated directly in the CODESYS V2.3 and e!COCKPIT engineering environment.

After convenient configuration of the desired telecontrol application, the corresponding code is automatically generated for the controller.

Now it is possible to program gateway functions or additional logic per IEC 61131-3, such as a supply controller with a TÜV-certified library.

The integrated Web visualization is ready for diagnostics and/or configurations.

Simple RTU applications can also be very readily realized with the new stand-alone telecontrol configurator. This means communication objects can be quickly and easily created and mapped to the existing I/O datapoints – without any complex engineering tools.

CODESYS V2.3: Configuring Telecontrol Stations (RTU) and Programming Applications

CODESYS V2.3 is an engineering tool based on IEC 61131 3 for creating control configurations, control logic and visualizations. The configurations for telecontrol technology are already integrated.

The Benefits for You:

  • An engineering tool for ETHERNET controllers and PFC200
  • Integration of IEC 60870-5 (client/server), DNP3 (master, outstation), IEC 61850 (Client/Server/GOOSE)

e!COCKPIT: CODESYS Configuring Telecontrol Stations (RTU) and Programming Applications

e!COCKPIT is based on CODESYS V3 and links the IEC 61131-3 editors with a powerful visualization and a modern control configuration with topology views. The configurations for telecontrol technology are already integrated.

The Benefits for You:

  • HTML5-based visualization
  • Integration of IEC 60870-5 (client/server), DNP3 (master, outstation), IEC 61850 client

e!COCKPIT: WAGO Telecontrol Configurator: Easy Telecontrol Station (RTU) Configuration

The WAGO Telecontrol Configurator is a stand-alone software that makes configuring and operating your telecontrol station (RTU) easier. The telecontrol configurator cannot further process the data in the decentralized telecontrol station (RTU) with this software.

The Benefits for You:

  • Easy commissioning of an RTU coupler
  • Send data from the WAGO I/O System digital and analog measurement module to a DNP3 or IE-C60870-5-101-/-104 control system. (monitoring direction)
  • Both analog and digital data transfer from the control system to the I/O module (command direction)

Certificates and Approvals

Valid approvals and certifications are prerequisite for safe, secure operation of telecontrol technology around the word – especially where the functionality of supply and distribution grids is concerned.

Therefore, we have verification for the three most important telecontrol protocols IEC 61850, IEC 60870 and DNP 3 and renew it regularly. So you can use WAGO Telecontrol Technology without any cares at all. The certified telecontrol protocols add an extra level of security whenever third-party components are integrated or attached to the WAGO telecontrol system.