{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Energy meter (MID); for direct connection; 65A; 3x230/400V; 50Hz; MID and METAS; Modbus® and M-Bus; 2 x S0 interface; 4PU",
"description" : "<b>Short description:</b><br/><p>Optimizing energy consumption requires comprehensive energy measurement. WAGO’s portfolio now has new energy meters that simplify this task while offering several key advantages. They use push-in connection technology with a lever, making them connect quickly and easily. The devices have a width of just 72 mm for direct measurement. These slim profiles save a tremendous amount of control cabinet space. In addition to the values for active and reactive energy, the energy meters also record the mains frequency, as well as current, voltage and power for all phases. And the user can conveniently scan all of these energy characteristics at a glance on a large, illuminated display.</p><b>Features:</b></p><br/><ul><li>Push-in CAGE CLAMP<sup>®</sup> and lever save time at every stage</li><li>Real space savings: 72 mm wide (4PU)</li><li>The communications pro: M-Bus/Modbus<sup>®</sup> interface and two S0 pulse outputs</li><li>Full transparency at a glance: display energy quality characteristics on an illuminated full-format display</li><li>Intuitive configuration: touch-sensitive controls and configuration app via Bluetooth<sup>®</sup></li></ul>",
"mpn" : "879-3001",
"sku" : "879-3001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11346608-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdSaUwyZzBZeTh4TXprek5qQTBOVEl5T0RBMk1pOHlNREJmTVRFek5EWTJNRGhmUkVVdWFuQm58ODc1NWQ2MWRjZDVkZmQ2NTA3NGY2OWUxMjY2MjAyMDNkOGY3MTUzYTFkNjExMmJhNTQ4NDcyYWVmOGY3NmQzNw",
"gtin13" : "4066966439137",
"category" : "",
"url" : "https://www.wago.com/us/energy-meter-mid/p/879-3001"
}