[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]

Enhanced DIN rail mounting for 852-111 and 852-1111 Unmanaged switches

The 852-111 10/100 Mb/s and 852-1111 10/100/1000 MB/s unmanaged Industrial Ethernet Switch is specially designed to expand reliable Ethernet connectivity to factory floors, process applications and shipboard automation with extreme temperature and climatic conditions. Now it comes with a enhanced DIN rail mounting bracket for easy install and removal.

Features

  • 5 ETHERNET ports with autonegotiation
  • -40C...+70C operating temperature
  • Front-panel diagnostic LEDs
  • Supports Auto-MDI/MDI-X functions
  • Full/half-duplex transfer modes for each port
  • Store-and-forward switching method
  • Integrated address look-up table, supports 2000 absolute MAC addresses
  • 18VDC...30VDC supply voltage with overvoltage protection
  • IEEE 802.3x flow control in full-duplex mode
  • DIN-35 rail mounting