[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/extended-power-supply-picomax" }, "headline": "Extended Power Supply with Pluggable Connection Technology", "image": { "@type": "ImageObject", "url": "/medias/p-ur-0787-1102-000-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTI1Mjh8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaG1aQzlvTldNdk9EZzVOVEF6TXpjd05EUTNPQzVxY0djfDFkOWRhNTgyOTNmZjYzZDM2NjZmNzAxN2U1MDE0YzFmNGVhODQwN2M0ODczNWYxZjBjZWRhNDAwMDFlYzkwMmM" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Wed Apr 04 17:07:47 CEST 2018", "dateModified": "Fri Feb 23 09:51:38 CET 2024" }

News
EPSITRON® COMPACT Power Switched-Mode Power Supplies

With the picoMAX® Pluggable Connection System and secure Push-in CAGE CLAMP® Connection Technology, now the sleek, powerful EPSITRON® COMPACT Power Supply family has scored again. This not only reduces the time required for wiring, but also for eventual maintenance on the devices and for marking the bundle of conductors.

Your benefits:

  • Pluggable picoMAX® Connectors with Push-in CAGE CLAMP® Connection Technology
  • Convenient pre-wiring is possible
  • Fast maintenance/exchange
  • Flat design saves space in the control cabinet

Convenient Pre-Wiring via Pluggable Connection Technology

These economical devices can be conveniently connected on the input and on the output sides using picoMAX® Pluggable Connectors. picoMAX® guarantees an easy disconnection of male and female connectors, without requiring tools, which is ideal for pre-wiring or maintenance. The integrated, maintenance-free Push-in CAGE CLAMP® Connection provides simple, push-in termination of solid and ferruled, fine-stranded conductors.

Minimal Space Requirement

The rail-mount design, universally implemented across the COMPACT Power Supply family, enables use of the devices in small distribution boxes and metering boards. In addition, the devices can be located in flat system distribution boxes and control panels, and even in overhead configurations.

Multiple Application Areas

The slim, single-phase power supplies in rail-mount housings have a nominal output voltage of 24 VDC. Their broad input range enables feeds of 100 to 240 VAC, permitting use of COMPACT Power Supplies in many applications, while simultaneously increasing operating reliability. These devices are available in the sizes 1.3 A (787-1102), 2.5 A (787-1112) and 4 A (787-1122).