{
"breadcrumbs" : [ ],
"categoryCode" : "50002",
"conditionalFacetGroups" : [ ],
"currentQuery" : {
"query" : {
"autoSuggest" : false,
"facets" : "",
"ignoreResultType" : false,
"sort" : "relevance",
"text" : "*"
},
"url" : "/c/wire-splicing-connectors"
},
"facetGroups" : [ {
"displayName" : "Connection/Mounting",
"name" : "Connection",
"priority" : 90
}, {
"displayName" : "Approval data",
"name" : "Approbations",
"priority" : 25
}, {
"displayName" : "Product area",
"name" : "productarea",
"priority" : 100
}, {
"displayName" : "Technical data",
"name" : "TechnicalData",
"priority" : 60
} ],
"facets" : [ {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Produkthauptfunktion_5200",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "productarea",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product Function",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Mounting accessories",
"count" : 46,
"name" : "Mounting accessories",
"selected" : false
}, {
"code" : "Splicing Connector with Levers",
"count" : 15,
"name" : "Splicing Connector with Levers",
"selected" : false
}, {
"code" : "Lever terminal block",
"count" : 13,
"name" : "Lever terminal block",
"selected" : false
}, {
"code" : "Installation terminal block",
"count" : 8,
"name" : "Installation terminal block",
"selected" : false
}, {
"code" : "Moisture protection",
"count" : 7,
"name" : "Moisture protection",
"selected" : false
}, {
"code" : "Jumper",
"count" : 4,
"name" : "Jumper",
"selected" : false
}, {
"code" : "Inline Splicing Connector with Levers",
"count" : 2,
"name" : "Inline Splicing Connector with Levers",
"selected" : false
}, {
"code" : "Empty housings",
"count" : 1,
"name" : "Empty housings",
"selected" : false
}, {
"code" : "Specific accessories",
"count" : 1,
"name" : "Specific accessories",
"selected" : false
}, {
"code" : "Splicing connector with levers",
"count" : 1,
"name" : "Splicing connector with levers",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Betaetigungsart_01_3901",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Actuation method",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Lever",
"count" : 22,
"name" : "Lever",
"selected" : false
}, {
"code" : "Locking system",
"count" : 7,
"name" : "Locking system",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 3,
"bounded" : false,
"category" : false,
"code" : "facet_product_Dauergebrauchstemperatur_bis_3339",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "TechnicalData",
"lowBound" : false,
"multiSelect" : true,
"name" : "Continuous operating temperature",
"priority" : 0,
"topValues" : [ ],
"type" : "double",
"values" : [ {
"code" : "105.0",
"count" : 27,
"name" : "105.0",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Montageart_949",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Mounting type",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Screw mount",
"count" : 26,
"name" : "Screw mount",
"selected" : false
}, {
"code" : "DIN-35 rail",
"count" : 10,
"name" : "DIN-35 rail",
"selected" : false
}, {
"code" : "Snap-in foot",
"count" : 10,
"name" : "Snap-in foot",
"selected" : false
}, {
"code" : "Flying leads",
"count" : 7,
"name" : "Flying leads",
"selected" : false
}, {
"code" : "with snap-in mounting foot for horizontal mounting",
"count" : 6,
"name" : "with snap-in mounting foot for horizontal mounting",
"selected" : false
}, {
"code" : "with snap-in mounting foot for vertical mounting",
"count" : 6,
"name" : "with snap-in mounting foot for vertical mounting",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Klemmstellen_4",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Number of connections",
"priority" : 0,
"topValues" : [ ],
"type" : "int",
"values" : [ {
"code" : "2",
"count" : 9,
"name" : "2",
"selected" : false
}, {
"code" : "3",
"count" : 7,
"name" : "3",
"selected" : false
}, {
"code" : "5",
"count" : 7,
"name" : "5",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Potenziale_5",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Total number of potentials",
"priority" : 0,
"topValues" : [ ],
"type" : "int",
"values" : [ {
"code" : "1",
"count" : 21,
"name" : "1",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Produktfamilie_7725",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product family",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Green Range",
"count" : 3,
"name" : "Green Range",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Anschlussart_1_25",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Connection technology",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "CAGE CLAMP®",
"count" : 23,
"name" : "CAGE CLAMP®",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : -1,
"bounded" : false,
"category" : false,
"code" : "facet_product_zulassungen",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTAND",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals",
"priority" : 6000,
"topValues" : [ {
"code" : "30008",
"count" : 24,
"name" : "General approvals",
"selected" : false
}, {
"code" : "30009",
"count" : 22,
"name" : "Declarations of conformity and manufacturer's declarations",
"selected" : false
}, {
"code" : "30010",
"count" : 13,
"name" : "Approvals for marine applications",
"selected" : false
}, {
"code" : "30011",
"count" : 8,
"name" : "Approvals for hazardous areas",
"selected" : false
}, {
"code" : "30012",
"count" : 0,
"name" : "Approvals for radio applications",
"selected" : false
} ],
"type" : "string",
"values" : [ {
"code" : "30011",
"count" : 8,
"name" : "Approvals for hazardous areas",
"selected" : false
}, {
"code" : "30010",
"count" : 13,
"name" : "Approvals for marine applications",
"selected" : false
}, {
"code" : "30009",
"count" : 22,
"name" : "Declarations of conformity and manufacturer's declarations",
"selected" : false
}, {
"code" : "30008",
"count" : 24,
"name" : "General approvals",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Serie",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "Series",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "207",
"count" : 9,
"name" : "207",
"selected" : false
}, {
"code" : "221",
"count" : 75,
"name" : "221",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_com_Umgebungstemperatur_bei_Betrieb_10088",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "Surrounding air (operating) temperature",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "+85 °C",
"count" : 15,
"name" : "+85 °C",
"selected" : false
}, {
"code" : "-25 … +85 °C",
"count" : 1,
"name" : "-25 … +85 °C",
"selected" : false
}, {
"code" : "-55 … +85 °C",
"count" : 7,
"name" : "-55 … +85 °C",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : -1,
"bounded" : false,
"category" : false,
"code" : "resultType",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "resultType",
"priority" : -9999,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "product",
"count" : 84,
"name" : "product",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30008",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "General approvals",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "CB",
"count" : 3,
"name" : "CB",
"selected" : false
}, {
"code" : "CCA",
"count" : 4,
"name" : "CCA",
"selected" : false
}, {
"code" : "CQC",
"count" : 10,
"name" : "CQC",
"selected" : false
}, {
"code" : "cULus_Listed_667F",
"count" : 16,
"name" : "cULus_Listed_667F",
"selected" : false
}, {
"code" : "ENEC 05",
"count" : 16,
"name" : "ENEC 05",
"selected" : false
}, {
"code" : "KEMA/KEUR",
"count" : 1,
"name" : "KEMA/KEUR",
"selected" : false
}, {
"code" : "UL",
"count" : 13,
"name" : "UL",
"selected" : false
}, {
"code" : "UL_Listed_64KA",
"count" : 6,
"name" : "UL_Listed_64KA",
"selected" : false
}, {
"code" : "VDE",
"count" : 7,
"name" : "VDE",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30009",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "Declarations of conformity and manufacturer's declarations",
"priority" : 2,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "ATEX-Attestation of Conformity",
"count" : 6,
"name" : "ATEX-Attestation of Conformity",
"selected" : false
}, {
"code" : "EU-Declaration of Conformity",
"count" : 22,
"name" : "EU-Declaration of Conformity",
"selected" : false
}, {
"code" : "UK-Declaration of Conformity",
"count" : 19,
"name" : "UK-Declaration of Conformity",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30010",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for marine applications",
"priority" : 1,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "ABS",
"count" : 6,
"name" : "ABS",
"selected" : false
}, {
"code" : "DNV GL",
"count" : 6,
"name" : "DNV GL",
"selected" : false
}, {
"code" : "LR",
"count" : 13,
"name" : "LR",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30011",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for hazardous areas",
"priority" : 3,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "AEx",
"count" : 6,
"name" : "AEx",
"selected" : false
}, {
"code" : "ATEX",
"count" : 8,
"name" : "ATEX",
"selected" : false
}, {
"code" : "CCC",
"count" : 6,
"name" : "CCC",
"selected" : false
}, {
"code" : "EAC",
"count" : 3,
"name" : "EAC",
"selected" : false
}, {
"code" : "IECEx",
"count" : 8,
"name" : "IECEx",
"selected" : false
}, {
"code" : "INMETRO",
"count" : 8,
"name" : "INMETRO",
"selected" : false
} ],
"visible" : true
} ],
"freeTextSearch" : "*",
"guidanceFacet" : "facet_product_Appro_30008",
"locationSearch" : false,
"pagination" : {
"currentPage" : 0,
"pageSize" : 20,
"sort" : "relevance",
"totalPages" : 5,
"totalResults" : 84
},
"results" : [ {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-413",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Save time for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852350-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5NHxpbWFnZS9qcGVnfGFEYzJMMmc0TVM4eE5EQTBNVGN3TlRFNE5UTXhNQzh4TWpCZk56ZzFNak0xTUY5RVJTNXFjR2N8N2U2MzkzZjMxMmYzNjNjNzAzMjU2YzZhZTEwZTRjYmIwMDlkMDVhYzFjYTViMGE3MzNiNzI3ODQ3NWUzYjI2Nw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852350-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYxOHxpbWFnZS9qcGVnfGFHUmxMMmc0TkM4eE5EQTBNVGN3TlRBNE56QXdOaTh5TURCZk56ZzFNak0xTUY5RVJTNXFjR2N8NzEwMzExMDZjMDMzYTlkZjQxZWE2Mzg2NDM2NjhlODFjZDVmMmFkODcyZmQyNzUwZjU1NTQzYmI4NmUzZWQyYw"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852350-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc5OHxpbWFnZS9qcGVnfGFETTFMMmc0TlM4eE5EQTBNVGN3TlRBMU5ESXpPQzgwT0RCZk56ZzFNak0xTUY5RVJTNXFjR2N8N2JhNWQyNmM1ZWRjMWY4YzJiM2EyODg0ZTg0M2ViNmYxNTI0NGYyNmQ4NTdhNWMzY2NlMjk2Y2RlMmZjYzVlYg"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; with levers; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 50.0,
"numberPackageUnits" : 500.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-413",
"uuid" : "wagoProductCatalog/Online/221-413"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-412",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Save time for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852353-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE1fGltYWdlL2pwZWd8YURFNUwyaGtOeTh4TkRBME1UY3dORGMxT1RNeU5pOHhNakJmTnpnMU1qTTFNMTlFUlM1cWNHY3xmZmUzZWI0ZDJhNThmMmVhM2U4YjBhOTZhYjJkYWUxMzVhM2U3YWZkMWI5MjUzNGY3NjhhMWYzZGExZmI3OTdh"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852353-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk2fGltYWdlL2pwZWd8YURabEwyaGtZUzh4TkRBME1UY3dORFkyTVRBeU1pOHlNREJmTnpnMU1qTTFNMTlFUlM1cWNHY3xkNjMyMWMwMDllMmMzNzQ1MTYwY2I3YzRlYTNkNDU2NWU3MzlkN2EyMzU4YWZkYzFjZTM1OWNiZWExZTQ3NjU0"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852353-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY0NXxpbWFnZS9qcGVnfGFHUTRMMmhrWVM4eE5EQTBNVGN3TkRZeU9ESTFOQzgwT0RCZk56ZzFNak0xTTE5RVJTNXFjR2N8MWM1ZWQ5NzlmOGY4OGJhODYwOWExMDNhZDM2MjdlYTM1NjFjZjJlOTE4YmY4NjY0NmIzYTYwMWEwZDRmZWJlZQ"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; with levers; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 1000.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-412",
"uuid" : "wagoProductCatalog/Online/221-412"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-415",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Save time for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852351-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI2fGltYWdlL2pwZWd8YUdZd0wyaG1NQzh4TXprNU5UVXhNall5TnpJek1DOHhNakJmTnpnMU1qTTFNVjlFUlM1cWNHY3xjMGFhNzU5M2RhMjg2OWMzMGI5Njc0ZjBiYWUwOTZjNTg1NDI1NDc4MjYwM2I1MTU4Yzk2ZTgxYWI2ZjMyMmQw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852351-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURnM0wyaGxaQzh4TXprNU5UVXhNalV5T0RreU5pOHlNREJmTnpnMU1qTTFNVjlFUlM1cWNHY3xmZTZhY2U2M2NiNWJlZWFkYTZlNDliNWNkNjFkMGUzNDgwNDllODUzOGNjZTk1NzFlZjY2ZGI5ODI2NjY2OWJh"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852351-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTYyOXxpbWFnZS9qcGVnfGFHVXhMMmhsWVM4eE16azVOVFV4TWpRNU5qRTFPQzgwT0RCZk56ZzFNak0xTVY5RVJTNXFjR2N8YmE4ZDgyOWIxYThjNjNhOWI3YmY0ZDgxZjI4MGUyZjcyM2FiN2U0ZDYyMDBlOTJjZThlZmY1MmIzNThlMTgxOA"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; with levers; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 25.0,
"numberPackageUnits" : 250.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-415",
"uuid" : "wagoProductCatalog/Online/221-415"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-2401",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " This connector is 12 AWG capable and ideal for installations in the North American market. Inline connection of solid, stranded and fine-stranded conductors from 0.2 to 4 mm² (24–16 AWG) Slim design saves space in tight areas Tool-free connection and disconnection thanks to convenient lever technology Use a mounting carrier for fixed and multi-pole wiring ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-2759302-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI0fGltYWdlL2pwZWd8YURNMEwyaGhPQzh4TkRBd01UWTNPRFU0TVRjNU1DOHhNakJmTWpjMU9UTXdNbDlFUlM1cWNHY3xjMmFhYjVkYzRiOWVlNjU5NjU5MmE5MzNjZjZhMjFmYzljYzQ5OTkzODQzMzBiN2NlY2YxMTlkMGYzMjRmZjFh"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-2759302-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg3fGltYWdlL2pwZWd8YURZMEwyaGhNUzh4TkRBd01UWTNPRE00TlRFNE1pOHlNREJmTWpjMU9UTXdNbDlFUlM1cWNHY3w3YTNjMGYyNWEwY2Q0ODNmMThhYTkyNGNjYWM2NjYwOTFmNDVkZDEwOTFhZmZhZGU4NzM2Y2FjZDQ5ZGYyYjJl"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-2759302-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA2NnxpbWFnZS9qcGVnfGFHRXlMMmhoTUM4eE5EQXdNVFkzT0RNeE9UWTBOaTgwT0RCZk1qYzFPVE13TWw5RVJTNXFjR2N8NTA1OGMxZDk2ODVhNmM4Yjk4M2NhMzU5YWIyMzNiODE5YmY2YWI0NDU5YWQ2MDAwMmFkYzI2MzA1ZWZkZWFhMA"
} ],
"infoArticle" : false,
"name" : "Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; white cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 60.0,
"numberPackageUnits" : 600.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Inline splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/inline-splicing-connector-with-lever/p/221-2401",
"uuid" : "wagoProductCatalog/Online/221-2401"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-613",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.5 to 6 mm² Connection of all conductor types Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7883627-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg1fGltYWdlL2pwZWd8YURka0wyZ3hPQzh4TXprME5qWTFPRFV5TVRFeE9DOHhNakJmTnpnNE16WXlOMTlFUlM1cWNHY3xkNzE1ZGI5NGY4YTE1NTU3M2U2MDg5MGFlNGFlMjljNzBjYWMzOGM1MjM0ZTAwODU3Yjc1MDAxZTBkOGM4YjFh"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7883627-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU4fGltYWdlL2pwZWd8YURSbEwyZ3haaTh4TXprME5qWTFPRE15TkRVeE1DOHlNREJmTnpnNE16WXlOMTlFUlM1cWNHY3wxODdmOWQyZGQxMzVlOTEyMzFhZGRhN2Q2ZjdkOGJiMDA1MDFiZTFjODZmZDUxZjNjZTcyMzczMjg3MTJhZDk3"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7883627-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU2MHxpbWFnZS9qcGVnfGFEVm1MMmd5TWk4eE16azBOalkxT0RJMU9EazNOQzgwT0RCZk56ZzRNell5TjE5RVJTNXFjR2N8MGNmZDlhYjAxZGRmYzllYjlkMzJhNTJhYTAxYmQwZmY4NWYxODQ3ZmYyNmU2ODA5Njg4NzExMjhmNDA0YzAwYQ"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 30.0,
"numberPackageUnits" : 300.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-613",
"uuid" : "wagoProductCatalog/Online/221-613"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-612",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.5 to 6 mm² Connection of all conductor types Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7883628-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc0fGltYWdlL2pwZWd8YUdGbUwyZzNZaTh4TXprME5qWTFOemN3TVRreE9DOHhNakJmTnpnNE16WXlPRjlFUlM1cWNHY3wzNGRmMjlmMjVkYTIzZjY2ZDI2NGEzZDRjZGQ3NGM2YWVkZDljNzM5NGE5NThmMTRhNjQzYTU3OTFiNzlmMzk0"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7883628-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUyfGltYWdlL2pwZWd8YURFM0wyZzNaaTh4TXprME5qWTFOell3TXpZeE5DOHlNREJmTnpnNE16WXlPRjlFUlM1cWNHY3xmOTI3NGNkMzk2ZDRmNjFiOWYwYzg4MWNjZWU1NDU0Y2QyZDFiOGUzZDY0OGFhOTMxZjJmZTVkY2E5YWViNTkx"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7883628-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzkxMnxpbWFnZS9qcGVnfGFHSmxMMmc0TVM4eE16azBOalkxTnpVM01EZzBOaTgwT0RCZk56ZzRNell5T0Y5RVJTNXFjR2N8NTNiZjA4MjhlM2QzNzA5YTQ0ODkxMzYzMDVkYjBhNWI0NDc1ZDQzOTIxZjk2MjAxNjMxZmIzMjQyNDk3ZWJkNA"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 50.0,
"numberPackageUnits" : 500.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-612",
"uuid" : "wagoProductCatalog/Online/221-612"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-615",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.5 to 6 mm² Connection of all conductor types Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7883632-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI2fGltYWdlL2pwZWd8YUdOaEwyZzRNUzh4TXprME5qWTBORGt5TWpNNU9DOHhNakJmTnpnNE16WXpNbDlFUlM1cWNHY3w1M2E0NzMzZTYxZjRlMTNiOGEyMTExMmI0YjgyNDg3YmYwYTk4NDBmNDU1N2E3ZTM4ODU0YjhlMjRlMzM3YTU4"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7883632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkwfGltYWdlL2pwZWd8YURNeUwyZzROUzh4TXprME5qWTBORGd5TkRBNU5DOHlNREJmTnpnNE16WXpNbDlFUlM1cWNHY3xiNjRhOTIxMDNhZmVlOTQzMDAxZWQxOWEzYTMzNjRlOWZjNTI0NWUyYmJmM2JjMGUyYmMxYzA1MjJjZDI4ZmU2"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7883632-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAyNnxpbWFnZS9qcGVnfGFHUTVMMmc0Tnk4eE16azBOalkwTkRjNU1UTXlOaTgwT0RCZk56ZzRNell6TWw5RVJTNXFjR2N8MzE5MDZjODU5YzFjNzk2MDM1YTc1MTVjODE0MDBkNDFiMjg1YzVlYjRjNzk0Y2I3MTVkMmNjYjE3OWVjZGExOA"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 15.0,
"numberPackageUnits" : 150.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-615",
"uuid" : "wagoProductCatalog/Online/221-615"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors", "Accessories" ],
"code" : "221-500",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002300015a21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM5fGltYWdlL2pwZWd8YURnekwyaGpNQzh4TkRBd01ETTJOVGMyTkRZek9DOHhNakJmTURJd01EQXdNak13TURBeE5XRXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fDc2ODZkMjY3YzNiNWNkNTQ0MTM1NTY3MzE4OTQ4ZDA4Zjk1OWU4MmNmODllZWRlY2ZmMTg3OGYzNDM4MThkOTQ"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002300015a21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU1fGltYWdlL2pwZWd8YUdFd0wyaGtPQzh4TkRBd01ETTJOVEEwTXpjME1pOHlNREJmTURJd01EQXdNak13TURBeE5XRXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NmYxZjFlN2E0NDQ5ZjIwZTU1MTg3YmQ5YTM5ZmVkZTZkOGJlOWI1OTdlOTgyZGIwZDRhNDdlNTdiMjBhYjY"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002300015a21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwMnxpbWFnZS9qcGVnfGFHVTJMMmhrTlM4eE5EQXdNRE0yTkRjNE1UVTVPQzgwT0RCZk1ESXdNREF3TWpNd01EQXhOV0V5TVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZThiNjA4OTM2NDQzNjczYTAxMjAwY2FkZDNjNzU3YWIyNWMyNTA4ZjUzYzU4MWUwMGE1MGU5OGI4NGRiN2Y0"
} ],
"infoArticle" : false,
"name" : "Mounting carrier; 221 Series - 4 mm²; for DIN-35 rail mounting/screw mounting; orange",
"newProduct" : false,
"numberContentUnits" : 10.0,
"numberPackageUnits" : 50.0,
"productColor" : {
"url" : "/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Mounting carrier",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/mounting-carrier/p/221-500",
"uuid" : "wagoProductCatalog/Online/221-500"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-485",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Save time for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Working voltages of 275 V or 440 V Custom carriers are possible ATEX (Ex 2 II G), IECEx (Ex eb IIC Gb) Zone 1, 2 IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1 ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852356-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgxfGltYWdlL2pwZWd8YUdJeUwyZzVPUzh4TXpjNU9UTXpORGN3TnpJek1DOHhNakJmTnpnMU1qTTFObDlFUlM1cWNHY3w1ZDU4ZWVjODg2YWM5NTdjOWQ0MGVjNTdjNTJjZjBhNTc3ZDAzMmZkYjJmMGJiZDBmZDljOWYxODJhMDc2OWVh"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852356-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ0fGltYWdlL2pwZWd8YUdZMEwyZzVNaTh4TXpjNU9UTXpORFV4TURZeU1pOHlNREJmTnpnMU1qTTFObDlFUlM1cWNHY3wzOTE2NWZhNmYwYzI4MWRmY2NmY2JhM2FkNzJlZjFkMzJlZDFhNzAwOTJkNTU5MzAxYzU1ODUwMzZlZDcxOGM3"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852356-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg4OXxpbWFnZS9qcGVnfGFHVTBMMmc0Wmk4eE16YzVPVE16TkRRME5UQTROaTgwT0RCZk56ZzFNak0xTmw5RVJTNXFjR2N8MWQ2OGRmMGVkMDFkNzgzNzdlNDcyZjJjNTU2MjI1YTVlMWEwOGRkNzcxN2ZmYzM3YzE2OTE0ZDFkZDM1ZWRmZA"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; for Ex e applications; max. 4 mm²; 5-conductor; transparent housing; Operating temperature (max.): 105 °C; 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 25.0,
"numberPackageUnits" : 250.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-485",
"uuid" : "wagoProductCatalog/Online/221-485"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-685",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.5 to 6 mm² Connection of all conductor types Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Working voltages of 275 V or 440 V Custom carriers are possible ATEX (Ex 2 II G), IECEx (Ex eb IIC Gb) Zone 1, 2 IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1 ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852349-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU4fGltYWdlL2pwZWd8YURNd0wyZzNOeTh4TXpJME56Z3hPRFU1TmpNNE1pOHhNakJmTnpnMU1qTTBPVjlFUlM1cWNHY3wwZjZmODdjZWRkNjdjOTVlZjdjMTY5NGMxZDMxNWYxMTNhNDBiMjI5NmI3OGJmNzQzZWM2YjZlMjg0YTQ3MzAw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852349-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1fGltYWdlL2pwZWd8YUdFd0wyZ3hNQzh4TWpnM05EQTBPRGc1TnpBMU5DOHlNREJmTnpnMU1qTTBPVjlFUlM1cWNHY3w0ZTQyYjBmZWMyOWE3OWJmNjI3NDYwZmEyOGQ2ZmVlNTg4YWE4ZmRmZWFiNzJlZWFmMWYzNjZlNzU3M2Y3MTc3"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852349-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3NnxpbWFnZS9qcGVnfGFEQmxMMmd4TlM4eE1qZzNOREEwT0Rjd01EUTBOaTgwT0RCZk56ZzFNak0wT1Y5RVJTNXFjR2N8YjM4ZTAwMmRkZWJhOTg0ZTFlZTFjYmM5YWQ2OWVmZWUyYjBiZDdlM2IyZTUzY2I4N2E1MGJhMjhjZmVjMzc2NQ"
} ],
"infoArticle" : false,
"name" : "COMPACT Splicing Connector; for all conductor types; for Ex e applications; max. 6 mm²; 5-conductor; with levers; transparent housing; Operating temperature (max.): 105 °C; 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 15.0,
"numberPackageUnits" : 150.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "COMPACT Splicing Connector",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-685",
"uuid" : "wagoProductCatalog/Online/221-685"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-683",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.5 to 6 mm² Connection of all conductor types Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Working voltages of 275 V or 440 V Custom carriers are possible ATEX (Ex 2 II G), IECEx (Ex eb IIC Gb) Zone 1, 2 IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1 ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852360-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU1fGltYWdlL2pwZWd8YUdKbEwyZzVZUzh4TXpnd01qYzRNakF6TVRrd01pOHhNakJmTnpnMU1qTTJNRjlFUlM1cWNHY3xhODYwYTRiNDBhYjhhY2FmMDlhMmY2NGZmZjFlYWJjNzc2ZTU2NGQ4NThmM2U0NDQ2MzgzNWI4YzJmOGExNzBh"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852360-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YURRekwyZzBZeTh4TXpnd01qYzRNVGd6TlRJNU5DOHlNREJmTnpnMU1qTTJNRjlFUlM1cWNHY3w2NWU3ZmViNDY4N2RmNzAwOGQxM2VjM2NjZjhjODU5MjQxNjM3ZWU1NDk0MjJmODBlYmRiN2RiMjRmMGRlOGQw"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852360-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc3MXxpbWFnZS9qcGVnfGFETXhMMmcwT1M4eE16Z3dNamM0TVRjMk9UYzFPQzgwT0RCZk56ZzFNak0yTUY5RVJTNXFjR2N8MjJiODZkYjU0ZGM4NDY4ZGY0ODQ1N2FkMWM5MDUzY2ExOTRlNDgxZjk0OTUxMzE3NGI3Y2NkNjliYWU0ZjU4Yw"
} ],
"infoArticle" : false,
"name" : "COMPACT Splicing Connector; for all conductor types; for Ex e applications; max. 6 mm²; 3-conductor; with levers; transparent housing; Operating temperature (max.): 105 °C; 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 30.0,
"numberPackageUnits" : 300.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "COMPACT Splicing Connector",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-683",
"uuid" : "wagoProductCatalog/Online/221-683"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-682",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.5 to 6 mm² Connection of all conductor types Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Working voltages of 275 V or 440 V Custom carriers are possible ATEX (Ex 2 II G), IECEx (Ex eb IIC Gb) Zone 1, 2 IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1 ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852359-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTYxfGltYWdlL2pwZWd8YUdaaEwyaGxNaTh4TXpjNU56Z3hOREl6T1RJMk1pOHhNakJmTnpnMU1qTTFPVjlFUlM1cWNHY3xlMzZhMjY4M2UwMWJlNWU1OTM5YjViYmQ1NWY0YTI1Nzk4OTg0YmRjMTU0MGViMTk4M2FlNjJlYjhhMjQ2YjBk"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0fGltYWdlL2pwZWd8YUROakwyaGtZeTh4TXpjNU56Z3hOREEwTWpZMU5DOHlNREJmTnpnMU1qTTFPVjlFUlM1cWNHY3w3YmMxZDlhOTFhNWM4Mzc1Yzg4Nzg0ZGZhMTFiNjMyNTM5NWUxN2YyZWY5YzQ5OTU1MWE3MjllMGQyNGJmODk3"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc3NXxpbWFnZS9qcGVnfGFEZ3dMMmc1TVM4eE16YzVOemd4TXprM056RXhPQzgwT0RCZk56ZzFNak0xT1Y5RVJTNXFjR2N8NmEwYmI3Njc5NTlmYTllNTlkMDI1MjE0OWFmOGUxN2Q1ZjZlNjkxMDc5ODMxZmY3ZTcwMmRmNjBkNmZhMGIyZg"
} ],
"infoArticle" : false,
"name" : "COMPACT Splicing Connector; for all conductor types; for Ex e applications; max. 6 mm²; 2-conductor; with levers; transparent housing; Operating temperature (max.): 105 °C; 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 50.0,
"numberPackageUnits" : 500.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "COMPACT Splicing Connector",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-682",
"uuid" : "wagoProductCatalog/Online/221-682"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-482",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Save time for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Working voltages of 275 V or 440 V Custom carriers are possible ATEX (Ex 2 II G), IECEx (Ex eb IIC Gb) Zone 1, 2 IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1 ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852345-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI4fGltYWdlL2pwZWd8YURrekwyZzNOaTh4TXpBeE5EVTBPVEk1T1RJek1DOHhNakJmTnpnMU1qTTBOVjlFUlM1cWNHY3w4MmZiYTkzOGY0Zjg0OWVlMjMyODhiM2YwY2JiZTA3OGYyMGNlYjQ1MGMzZWRhZTY4OTlhZTVjODY4NTE5NGQy"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852345-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkxfGltYWdlL2pwZWd8YURJMUwyZzNNaTh4TXpBeE5EVTBPVEV3TWpZeU1pOHlNREJmTnpnMU1qTTBOVjlFUlM1cWNHY3xiZTQ0YmZlYWRhN2FjYjBmYTc5ZDJjODlmNDUxMDYxZDY2MDI0MDVjYTlkOTZkYThiMDdlYjFlNDM5M2VjYzE4"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852345-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE1M3xpbWFnZS9qcGVnfGFERTBMMmcyWmk4eE16QXhORFUwT1RBek56QTROaTgwT0RCZk56ZzFNak0wTlY5RVJTNXFjR2N8OTNhNjI0MzNjZTcyNDEyNDU3ZjA5NzI5ODc5MmVhYjBjZWJlZDIwZDNjZDE1NTY2NjdkYTZiNDFhODFkYmViMw"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; for Ex e applications; max. 4 mm²; 2-conductor; transparent housing; Operating temperature (max.): 105 °C; 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 1000.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-482",
"uuid" : "wagoProductCatalog/Online/221-482"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-423",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Your Benefits: Plastics made partially from post-consumer recycled material (such as recycled PET bottles) and bio-based recyclables from industrial and household use Reduced consumption of fossil resources Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-10080314-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxNXxpbWFnZS9qcGVnfGFESXhMMmhsTmk4eE16Z3dNall4TlRjNU9UZ3pPQzh4TWpCZk1UQXdPREF6TVRSZlJFVXVhbkJufDRmMTllOGIwNjFhNzA1NjVmYzU2YjgwOTYzZDcyN2EwZjU3MzcwNWNhMGUzYmRlMzkzNjg3YTVmMDBkNWJhYWI"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-10080314-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIzM3xpbWFnZS9qcGVnfGFEaGxMMmhsWVM4eE16Z3dNall4TlRZd016SXpNQzh5TURCZk1UQXdPREF6TVRSZlJFVXVhbkJufDhiNTFhMmJmZTQ0YjVkMzY3YWVhMjllNGI3NjY2NWJmYjRhNjMwNDRlOWMxY2JhZDBmOGNmMzg0OTIzNWE1MDg"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-10080314-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTYzMXxpbWFnZS9qcGVnfGFEbG1MMmhsWkM4eE16Z3dNall4TlRVek56WTVOQzgwT0RCZk1UQXdPREF6TVRSZlJFVXVhbkJufDNjYzNiYWM4NWNlMTUxN2QyY2YzNDFkZjZkMzgyMTBmMGNmMjA5OGYzM2M3ZjI3NWI0NWRkZjBjOWUzNjMwMWQ"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 50.0,
"numberPackageUnits" : 500.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-423",
"uuid" : "wagoProductCatalog/Online/221-423"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-425",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Your Benefits: Plastics made partially from post-consumer recycled material (such as recycled PET bottles) and bio-based recyclables from industrial and household use Reduced consumption of fossil resources Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-10080320-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg0fGltYWdlL2pwZWd8YUdSbUwyaGxZeTh4TkRVNU5UVXhNekkxTXpreE9DOHhNakJmTVRBd09EQXpNakJmUkVVdWFuQm58Njk4MzA3Y2UzNTljZjkzNmY4N2ZlZDBhODZjOTkyNTgwNTA4NTBmODIwZDVhOTdjOWNlMTk5NjcxYWVmZDNiMw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-10080320-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY1fGltYWdlL2pwZWd8YUdSbUwyZzRNaTh4TkRVNU5UVXhNakl6T0RFeE1DOHlNREJmTVRBd09EQXpNakJmUkVVdWFuQm58NDg2M2ZhZGU1MGE0ZmM3ODVlYTZiOGQxZjJlMmJiYjU3NzliODE3MzI5YjFmNDY4MTAzNDgxMmI4YmU1MzczNA"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-10080320-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA2NnxpbWFnZS9qcGVnfGFEUm1MMmd5WkM4eE5EVTVOVFV4TVRneE1qRXlOaTgwT0RCZk1UQXdPREF6TWpCZlJFVXVhbkJufGUxYzk4YjEwNTIxYTljNjU0YjI2ZmJlZWMxNTc3YzVmOTljYTdhMGQ4MTM5ZmNjNjQ0YThiMjdjNWIyYzBjNzg"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 25.0,
"numberPackageUnits" : 250.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-425",
"uuid" : "wagoProductCatalog/Online/221-425"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-483",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Your benefits: Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Save time for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Working voltages of 275 V or 440 V Custom carriers are possible ATEX (Ex 2 II G), IECEx (Ex eb IIC Gb) Zone 1, 2 IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1 ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7852348-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YUdKakwyaGlaUzh4TXpnd016QTBNVEF6TURFM05DOHhNakJmTnpnMU1qTTBPRjlFUlM1cWNHY3w4NTg5N2MwNmM5MTE4Y2JhOTdlYWZmZWI2NGJhNWVmNmFmOWE0ZjMxMTM0NmQ3YzVhOGRjZjM5Y2M0N2RiZTA2"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7852348-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkzfGltYWdlL2pwZWd8YURRd0wyZzNNQzh4TXpnd016QTBNRGd6TXpVMk5pOHlNREJmTnpnMU1qTTBPRjlFUlM1cWNHY3wzZmM3ZGE3ODdhYWMzM2Q5ZDFjZTBhM2M3Mjg5MzU0NTU0OGQwODFjOTcxMzkyODkwYmUwZDBiOTkyZjk2ZTMx"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7852348-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwNnxpbWFnZS9qcGVnfGFESm1MMmcyWkM4eE16Z3dNekEwTURjMk9EQXpNQzgwT0RCZk56ZzFNak0wT0Y5RVJTNXFjR2N8YmIyNDQ5ODY1NzhmNDQwNmExODJlMWU5ZGFjMGIxMGZhZDc3MTcxNDJkMzNkYTFhYTkwMTIwOGI2NGJjYTZlOA"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; for Ex e applications; max. 4 mm²; 3-conductor; transparent housing; Operating temperature (max.): 105 °C; 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 50.0,
"numberPackageUnits" : 500.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-483",
"uuid" : "wagoProductCatalog/Online/221-483"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-422",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Your Benefits: Plastics made partially from post-consumer recycled material (such as recycled PET bottles) and bio-based recyclables from industrial and household use Reduced consumption of fossil resources Ease of use – pull the lever up, insert a conductor and push the lever back down Available as 2-, 3- and 5-wire connectors Easily terminate conductors from 0.14 to 4 mm² Connect solid, stranded and fine-stranded conductors Time savings for installers and device manufacturers Quickly install devices with higher power consumption Safely install long cable runs with larger conductor cross sections Mounting carrier for installation conforms to standards Custom carriers are possible ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-10080308-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEVTNMMmhqWmk4eE16Y3hOak00T0RBNE5UYzVNQzh4TWpCZk1UQXdPREF6TURoZlJFVXVhbkJufDYzYjRhY2I5ZWMzMzI5OTVmMzFhNjg3YzFlOGEzMDFmMmM5NTMwNzYwNWJiZmIyZTM4N2I5Mjc1Yzc1Y2Q2ZWE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-10080308-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwMHxpbWFnZS9qcGVnfGFESmpMMmhsTWk4eE16Y3hOak00TnpnNE9URTRNaTh5TURCZk1UQXdPREF6TURoZlJFVXVhbkJufGJjZGQ3MGUxYTQ5NTg0NjliNzg5NGFiZjQ0NzkxNTg2ZDUxMDZjYzkzODY2ZDU4NGQ1OTE4N2Q5NjcxMDNjNjE"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-10080308-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDI1NnxpbWFnZS9qcGVnfGFEZGxMMmhsTVM4eE16Y3hOak00TnpneU16WTBOaTgwT0RCZk1UQXdPREF6TURoZlJFVXVhbkJufDZjNjc5Y2ZjMDk2NjI5NDJiMmM5Mjg2YTUyMDQ3M2UxZTgxYTNjYzYwYjk0NTMwNjkxM2IyYzJiOWM4ZDhkYTQ"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 1000.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/compact-splicing-connector/p/221-422",
"uuid" : "wagoProductCatalog/Online/221-422"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-615/995-006",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Ihre Vorteile: Einfache Handhabung: Hebel auf, Leiter rein, Hebel zu Als 2-, 3- und 5-Leiter-Klemmen erhältlich Komfortabler Leiteranschluss von 0,5 bis 6 mm² Installation aller Leiterarten Zeitersparnis für Installateure und Gerätehersteller Schnelle Installation von Geräten mit höherem Leistungsbedarf Sichere Verlegung langer Leitungen mit größeren Leiterquerschnitten Befestigungsadapter für normgerechte Installation Individuelle Fixierungen möglich ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-10559157-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwfGltYWdlL2pwZWd8YURoa0wyZ3dNeTh4TkRRME56RTFPVFEzTmpJMU5DOHhNakJmTVRBMU5Ua3hOVGRmUkVVdWFuQm58M2FkYTI1NDYxMWM3MzA0M2RmMGViMzBiZmQ5ZDE2NTU5MGU5YWM0MGQ3ZjcwOGQ0Y2Y5MTViOTVlOWE5ZjY3Mw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-10559157-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YURWbEwyZ3dZUzh4TkRRME56RTFPVEkzT1RZME5pOHlNREJmTVRBMU5Ua3hOVGRmUkVVdWFuQm58ZGI3YjM1OGRlMjMwOTBlMTFiYjRkOTJkNGJjMWE5ODIzZDgxMWU3NTQ1OWI1Y2U0ZTliODY2NTQ4Zjk2NDc0YQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-10559157-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzOXxpbWFnZS9qcGVnfGFEQmlMMmd3WWk4eE5EUTBOekUxT1RJeE5ERXhNQzgwT0RCZk1UQTFOVGt4TlRkZlJFVXVhbkJufDk0NTNhYTIzNGEzMDZjNjMxMDdiZWE4YzA5YWUwNmM4MmE5NGEyMjU0MDZmNDg0N2U4NzZmMzE4MGE3Mjc1ZTE"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 6.0,
"numberPackageUnits" : 108.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/splicing-connector-with-levers/p/221-615_995-006",
"uuid" : "wagoProductCatalog/Online/221-615/995-006"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-613/995-008",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Ihre Vorteile: Einfache Handhabung: Hebel auf, Leiter rein, Hebel zu Als 2-, 3- und 5-Leiter-Klemmen erhältlich Komfortabler Leiteranschluss von 0,5 bis 6 mm² Installation aller Leiterarten Zeitersparnis für Installateure und Gerätehersteller Schnelle Installation von Geräten mit höherem Leistungsbedarf Sichere Verlegung langer Leitungen mit größeren Leiterquerschnitten Befestigungsadapter für normgerechte Installation Individuelle Fixierungen möglich ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-10559156-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA3fGltYWdlL2pwZWd8YURJM0wyZzVNQzh4TkRRME56RTJNVEEwT1RFeE9DOHhNakJmTVRBMU5Ua3hOVFpmUkVVdWFuQm58ODRmZGE3YWMyMzZlZGZmYTA0NzM0NDU2ZjI1OTUzYWFjODljNmZmMGI3Y2Y4NDY3N2ExNjczNDM1ZDIxMGQ5ZQ"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-10559156-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyfGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TkRRME56RTJNRGcxTWpVeE1DOHlNREJmTVRBMU5Ua3hOVFpmUkVVdWFuQm58MzA4ODEwNzg3NDgwZmNjNTc5ZjlmN2E2ODYwODc2MWJmOGFiYzgzNDg5ZjFhYzI5YmY2NGFjZWE4YTA1YmU3Nw"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-10559156-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc2NnxpbWFnZS9qcGVnfGFHRXhMMmhsTVM4eE5EUTBOekUyTURjNE5qazNOQzgwT0RCZk1UQTFOVGt4TlRaZlJFVXVhbkJufDEwZWIxMGVmZTgxYzE4MWFlYzk2MzBhMjQwOWM5ZjIwMGNkZGQwZThmMWQyN2ZjMzdhY2EwMjljNDY1ZGYyYWM"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 8.0,
"numberPackageUnits" : 144.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/splicing-connector-with-levers/p/221-613_995-008",
"uuid" : "wagoProductCatalog/Online/221-613/995-008"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Installation Terminal Blocks and Connectors" ],
"code" : "221-612/995-010",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "Ihre Vorteile: Einfache Handhabung: Hebel auf, Leiter rein, Hebel zu Als 2-, 3- und 5-Leiter-Klemmen erhältlich Komfortabler Leiteranschluss von 0,5 bis 6 mm² Installation aller Leiterarten Zeitersparnis für Installateure und Gerätehersteller Schnelle Installation von Geräten mit höherem Leistungsbedarf Sichere Verlegung langer Leitungen mit größeren Leiterquerschnitten Befestigungsadapter für normgerechte Installation Individuelle Fixierungen möglich ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-10559155-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5fGltYWdlL2pwZWd8YURCakwyaGxNaTh4TkRRME56RTFOekV4TmprMU9DOHhNakJmTVRBMU5Ua3hOVFZmUkVVdWFuQm58YTgyYTM4NmQ5MmY0ZDM0OGU4M2VlYWNjNzcyN2RjZTRhMjhiM2ZiYzZjMTEyYjVjZjY1MWIxNzJlN2E3YThmNw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-10559155-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxfGltYWdlL2pwZWd8YURoaUwyaGpaaTh4TkRRME56RTFOamt5TURNMU1DOHlNREJmTVRBMU5Ua3hOVFZmUkVVdWFuQm58NmNkZGRhZTRmZDdiOGNmYTk3NzcyYzg3ZmJiZGU2ODMyYmZkOGIwY2NiODBhY2IwNjAzN2RiMzkyMGVlMTVhNA"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-10559155-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM0MXxpbWFnZS9qcGVnfGFESXpMMmhqWXk4eE5EUTBOekUxTmpneU1qQTBOaTgwT0RCZk1UQTFOVGt4TlRWZlJFVXVhbkJufDk3MGNhMmY3YzVhYTcyMGFkOTgxNDAyMmNhMTQ3ZDZhZjRkYmQzNTZlNWVmM2JlNTZhY2VhNGQ4NTZhMWQwMmM"
} ],
"infoArticle" : false,
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"newProduct" : false,
"numberContentUnits" : 10.0,
"numberPackageUnits" : 180.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Splicing connector with levers",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/wire-splicing-connectors/splicing-connector-with-levers/p/221-612_995-010",
"uuid" : "wagoProductCatalog/Online/221-612/995-010"
} ],
"sorts" : [ {
"code" : "relevance",
"name" : "Popularity",
"resultTypes" : [ "product" ],
"selected" : true
}, {
"code" : "code-asc",
"name" : "Item No. (ascending)",
"resultTypes" : [ "product" ],
"selected" : false
}, {
"code" : "code-desc",
"name" : "Item No. (descending)",
"resultTypes" : [ "product" ],
"selected" : false
} ]
}