Maintenance-Free Spring Pressure Connection Technology
![](/medias/200-marine-containerschiffe-hafen-sonnenuntergang-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODE3fGltYWdlL2pwZWd8YURrekwyZzRNUzh4TkRFMk9EZzNOakk0TlRrNE1pOHlNREJmYldGeWFXNWxYMk52Ym5SaGFXNWxjbk5qYUdsbVptVmZhR0ZtWlc1ZmMyOXVibVZ1ZFc1MFpYSm5ZVzVuWHpJd01EQjRNVEV5TlM1cWNHY3wzYmM5YmM3M2Y4YmFhZDkzZmU4ZGEwOGY2MDM2NzRiNTJmMTBkMDQ3NTBjNjExYmM3OGZjZTBlNWVhZGRjZTkw)
Using safe and maintenance-free connection technology can considerably lower investment costs over a system’s entire lifecycle.
Electrical conductors and the quality of their connections determine machine and system uptime – regardless of the complexity of the system’s automation structure or its functions. Electrical connection technology must elevate one feature above all the others: reliability. And it must maintain reliability under all conditions and over the complete lifecycle of the system.
Your Benefits with WAGO:
- CAGE CLAMP® provides safe and maintenance-free connections – and has proven itself for decades.
- The spring pressure connection technology is well-equipped for demanding environments.
- Installation and wiring work is fast and needs no special instructions.
![](/medias/200-cageclamp-2000x2000px.png?context=bWFzdGVyfGltYWdlc3wxODU1fGltYWdlL2pwZWd8YUdKbEwyZ3daaTh4TkRFeE16VXdNVE00TURZek9DOHlNREJmWTJGblpXTnNZVzF3WHpJd01EQjRNakF3TUhCNExuQnVad3wwMGE4OWRmNzBjYzg2ODFiYWFiYzhjY2YzNTg3YjdmZTI1YzI0ZTQ0YmRjZmE0YzdjMWE1Yzg3MzRkMjg2MDVm)