Item no. 2091-1104/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Dimensions in mm
L = (pole no. – 1) x pin spacing
L = (pole no. – 1) x pin spacing
![120_12524292_DE 120_12524292_DE](/medias/120-12524292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2OXxpbWFnZS9qcGVnfGFHWm1MMmhtTUM4eE5EVTJNRGc1TVRRd05ETXhPQzh4TWpCZk1USTFNalF5T1RKZlJFVXVhbkJufDM3ZWI1MzU4NzY5NjFiNjdkNWJkOWRlNTA2NmMzM2ZmNzQ1ZTNjNTgwZmY4NDhlZTBkNWZmMjdjMDgwYTc5ZWU)
![120_12524282_DE 120_12524282_DE](/medias/120-12524282-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ0NHxpbWFnZS9qcGVnfGFHSmxMMmhpT1M4eE5ETTRNak0wTVRjMU1EZ3hOQzh4TWpCZk1USTFNalF5T0RKZlJFVXVhbkJufDM3ZWMxOGNjYmYyYmQyZGRjOWRjNzI2YjExZmM1ODM5NzdmODFmMWVjNzc3YmY2ZmY4OTY2MWMwNDlkN2NmZDE)
![120_12524289_DE 120_12524289_DE](/medias/120-12524289-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY4NHxpbWFnZS9qcGVnfGFEY3lMMmczTUM4eE5ETTRNak13TURNek1qQTJNaTh4TWpCZk1USTFNalF5T0RsZlJFVXVhbkJufGMyNjdkZDA4YTRmYmI1NDIzOWNhYjYyYmU3NGE3OWYwNDdmZjMzNTVmNzQ1YjdhZjNmMjIxNzk4ZDljM2E2MGQ)
![120_12524297_DE 120_12524297_DE](/medias/120-12524297-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2MHxpbWFnZS9qcGVnfGFHRXdMMmd3Wmk4eE5ETTRNak0wTXpRMU5EYzFNQzh4TWpCZk1USTFNalF5T1RkZlJFVXVhbkJufDgxODQ3MTc5YzM2NGM3YjIyNjQ4YzQ1NmIzODY2YjNkNWIzNDE1NTU5MjkzYzYzZThlODM5OGI0NzMwOTk4NTI)
![120_2013693_EN 120_2013693_EN](/medias/120-2013693-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQzfGltYWdlL2pwZWd8YUdVNEwyZzVPUzh4TkRBek56RTRPRFF4TVRReU1pOHhNakJmTWpBeE16WTVNMTlGVGk1cWNHY3w2ZjIwOWFkYzQ0OGUyZmViNDIwNDQwYTAxNDdlZjk4NjI5OWE4YTk3MWJjNWUyZjRkMDQ0YTU0NmFiZDJlZmJi)
![120_0200001500023d17000100b6_EN 120_0200001500023d17000100b6_EN](/medias/120-0200001500023d17000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0OTMwfGltYWdlL2pwZWd8YUdFekwyZ3dZeTh4TkRVM05URTNOakE0T1RZek1DOHhNakJmTURJd01EQXdNVFV3TURBeU0yUXhOekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MGE1ZWZmZTllN2JhZGYzNTZlM2E4MmFiNWY2NDQxMGVmNmY4Zjg2ZTlkZjcwYzE1Mjk1ODFhMjM4NDI1ZmQ)
Item no. 2091-1104/002-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2091-1104/002-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request