Item no. 2092-1103/002-000

1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; Gripping plate sliding connector release; 2,50 mm²; light gray

Item no. 2092-1103/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; Gripping plate sliding connector release; 2,50 mm²; light gray
Please wait ...
PU (SPU): 100 Piece
Item no. 2092-1103/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; Gripping plate sliding connector release; 2,50 mm²; light gray
Please wait ...
PU (SPU): 100 Piece
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 2002-1401/000-014
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; brown
: 2002-2408
TOPJOB®S double-deck terminal block; internally commoned; rail mount; 8-conductor; 5.2 mm wide; gray
: 2006-1301/000-014
3-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; brown
: 2050-1291
End and intermediate plate; 1.1 mm thick; gray
: 2091-1105/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
: 2091-1425
THT male header; 1.0 mm Ø solder pin; angled; Pin spacing 3.5 mm; 5-pole; light gray
: 2092-1102/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; Gripping plate sliding connector release; 2,50 mm²; light gray
: 2092-1423
THT male header; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; light gray
: 2092-1601
Gripping plate; for female and male connectors; 1 part; Pin spacing 5 mm; 3- to 4-pole; light gray
: 2202-1301
TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 3-conductor; 5.2 mm wide; gray
: 2202-1307
TOPJOB®S ground terminal block with Push-buttons; rail mount; 3-conductor; 5.2 mm wide; green-yellow
: 221-615
COMPACT splicing connector; 5-conductor; with operating levers; 10 AWG; transparent housing
: 2250-1201
TOPJOB®S miniature feedthrough terminal block with Push-buttons; DIN-15 rail mount; 2-conductor; 3.5 mm wide; gray
: 231-2103/026-000
2-conductor female connector; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; with integrated end plate; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2852-7233
DALI-Sensor; IS345 MX Highbay DALI 2