Item no. 2092-1122

1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 2,50 mm²; light gray

Item no. 2092-1122
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 2,50 mm²; light gray
Number of poles:   2
PU (SPU): 200 Piece
Buy via Distributor eShop
Item no. 2092-1122
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 2,50 mm²; light gray
Number of poles:   2
PU (SPU): 200 Piece
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
New Function
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
14 elements
Item no.: 2092-1123
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
Item no.: 2092-1402
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 2-pole; light gray
Item no.: 2092-1126
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 6-pole; 2,50 mm²; light gray
Item no.: 2092-1132
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 12-pole; 2,50 mm²; light gray
Item no.: 2092-1406
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 6-pole; light gray
Item no.: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 2092-1403
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
Item no.: 2092-1412
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 12-pole; light gray
Item no.: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 243-212
4-conductor modular PCB connector; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; for KNX; light gray/yellow
Item no.: 282-402
Jumper; insulated; gray
Item no.: 282-687
3-conductor ground terminal block; 6 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow
Item no.: 282-696
2-conductor fuse terminal block; for automotive blade-style fuses; with test option; without blown fuse indication; 6 mm²; CAGE CLAMP®; gray
Item no.: 739-312
PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; CAGE CLAMP®; gray