{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 5-pole; Push-in CAGE CLAMP®; 0,50 mm²; gray",
"description" : "<h2>PCB terminal block, 250 Series, solder pin dimensions 0.4 x 0.75 mm</h2><br/><br/>This PCB terminal block (item number 250-405) is designed for easy and secure connections. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 160 V and is designed for use with a rated current of up to 4 A. Conductors should only be connected to this PCB terminal block if their strip length is between 8.5 mm and 9.5 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The dimensions are 14 x 16.7 x 12 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 0.5 mm². It has one level. You can connect five potentials / five poles using the five clamping points. The clamping spring is made of a Copper alloy and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 45° angle.. The solder pins measure 0.4 x 0.75 mm in cross-section and 3.6 mm in length and are organized over the entire terminal strip (staggered). There are one solder pin per potential.<br/>",
"mpn" : "250-405",
"sku" : "250-405",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d000384aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNMkwyaGhOUzh4TkRZNE5qVTVORE13TVRrNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9EUmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE1ZmFlZmE3MWQxYjIwMmI1YmFkMTIxNThjNzhiOTA2ZDg5MmU0MmUzOTVmYTM5YjljMDViMDcyMGVkM2ZmYzg",
"gtin13" : "4044918642903",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/1-conductor-pcb-terminal-strip/p/250-405"
}