{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5 mm; 3-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 804 Series, push-button</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 804-303). It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 24 A. It is therefore suitable for high-load applications. Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 21.5 x 18.1 x 15 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It has one level. You can connect three potentials / three poles using the three clamping points. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 0° angle.. The solder pins, which are 0.8 x 0.6 mm in cross-section and 3.6 mm long, are arranged over the entire terminal strip (staggered). There are two solder pins per potential.<br/>",
"mpn" : "804-303",
"sku" : "804-303",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURCbEwyZzJZUzh4TkRZNE9UUXpOek14T1RFNU9DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDQ1MDQ1M2RkZjMwYzk4YmIyYjAyMzFhODgyODllYWQ3NTEwY2Y2MTgxYzA3YWU5Yzc5NzZlOWM1MzJlZDNmMDE",
"gtin13" : "4044918515405",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/1-conductor-pcb-terminal-strip/p/804-303"
}