[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 10-pole; Push-in CAGE CLAMP®; 1,50 mm²; agate gray", "description" : "<h2>PCB terminal block, 250 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 250-705) is designed for quick and simple connections. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 400 V and a rated current of 10 A. Strip lengths must be 9 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. Dimensions: 26.2 x 24.9 x 21.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It comes with two levels and ten clamping points that you can use to connect ten potentials / 10 poles. The agate gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins, which are 0.5 x 0.75 mm in cross-section and 4 mm long, are arranged over the entire terminal strip (in-line). There are one solder pin per potential.<br/>", "mpn" : "250-705", "sku" : "250-705", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1fGltYWdlL2pwZWd8YURRMEwyaGtPUzh4TXprek1qSTFORGMxTmpnNU5DOHlNREJmTVRBNE1ERTJNREJmUkVVdWFuQm58YTEzZmE4YzdlYjU4NTlmN2ZmMDIyM2I4OTFjY2E4ODliMTE3ZDA1YmMzYTQ2OWQ4Y2JmM2VlOWIzNjY1NzNjOQ", "gtin13" : "4044918300957", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/double-deck-pcb-terminal-strip/p/250-705" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 250-705

Double-deck PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 10-pole; Push-in CAGE CLAMP®; 1,50 mm²; agate gray

Item no. 250-705
Double-deck PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 108 (27) Piece
Item no. 250-705
Double-deck PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 108 (27) Piece