[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; Push-in CAGE CLAMP® with operating lever; 26-14 AWG; Pin spacing 3.5 mm; 3-pole; side entry; gray", "description" : "<h2>PCB terminal block, 2601 Series, with 3.5 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 2601-1103) streamlines wire connections, making them both quick and easy. You can rely on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 160 V and is designed to handle a rated current of up to 17.5 A. It is therefore suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The dimensions are 12 x 16.35 x 16.58 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. Three potentials can connect three poles using the three clamping points The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins, which are 1 x 0.5 mm in cross-section and 3.6 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>", "mpn" : "2601-1103", "sku" : "2601-1103", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7394031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM3fGltYWdlL2pwZWd8YUdGaEwyaGpOeTh4TkRZek1UZ3lPVGc1TnpJME5pOHlNREJmTnpNNU5EQXpNVjlFUlM1cWNHY3xhOGQzN2Y0NzI5MWJkNDhlMmFmODE2ZjAwNmUzNWMyNDEzMDZmNjZhY2Y3OTY0ZWY4ODAxMjg5NjAwYjVmMjE1", "gtin13" : "4066966241877", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-block/p/2601-1103" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2601-1103

PCB terminal block; Push-in CAGE CLAMP® with operating lever; 26-14 AWG; Pin spacing 3.5 mm; 3-pole; side entry; gray

Item no. 2601-1103
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 160 Piece
Item no. 2601-1103
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 160 Piece