{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; lever; 1.5 mm²; Pin spacing 11.5 mm; 11-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 2601 Series, lever</h2><br/><br/>This PCB terminal block (item number 2601-1511) is designed for easy and secure connections. It is ideal for custom installations with different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 1000 V and a rated current of 17.5 A, making it suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 122.3 x 16.35 x 16.58 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with one level and eleven clamping points that you can use to connect eleven potentials / 11 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The solder pins, which are 1 x 0.5 mm in cross-section and 3.6 mm long, are arranged within the terminal block (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2601-1511",
"sku" : "2601-1511",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10678074-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzOHxpbWFnZS9qcGVnfGFEZ3pMMmhsTmk4eE16a3pNVGcyTlRZd05ERXlOaTh5TURCZk1UQTJOemd3TnpSZlJFVXVhbkJufGJhYjM3ZjdiYTYwODgzMzU1MzRhMTkxZWYwOTRlMGU1ZThmMjE4MGQwZDVhMzRiYTE0YWY5NTRmNGYxODBmYWI",
"gtin13" : "4066966242522",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-block/p/2601-1511"
}