[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; Push-in CAGE CLAMP® with operating lever; 26-14 AWG; Pin spacing 3.5 mm; 5-pole; top entry; gray", "description" : "<h2>PCB terminal block, 2601 Series, 90 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 2601-3105) is designed for quick and simple connections. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 17.5 A, making it ideal for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 19 x 20.2 x 12.8 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with one level and five clamping points for connecting five potentials / 5 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. A lever is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor into the board at a 90° angle.. The solder pins are organized over the entire terminal strip (in-line). They are 1 x 0.5 mm and 3.6 mm in length. Each potential has two solder pins.<br/>", "mpn" : "2601-3105", "sku" : "2601-3105", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7394041-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc3MHxpbWFnZS9qcGVnfGFHUTVMMmcxWXk4eE5EUTVNemM1TkRreU5qWXlNaTh5TURCZk56TTVOREEwTVY5RVJTNXFjR2N8N2FhYWNjMDk5NDE3NGQwOTc5ZDMzNTc5YjY4ODNjZTZiMGRlNDI0NTc0YjFkZWExMTE1Y2FlNzQyMmUzYTRjZQ", "gtin13" : "4066966242973", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-block/p/2601-3105" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2601-3105

PCB terminal block; Push-in CAGE CLAMP® with operating lever; 26-14 AWG; Pin spacing 3.5 mm; 5-pole; top entry; gray

Item no. 2601-3105
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 2601-3105
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece