{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 8; Pin spacing 7.5 mm; W pinning; 4-pole; gray",
"description" : "<h2>PCB terminal block, 2606 Series, 0 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 2606-1104/020-000) is designed for simple and secure connections. You can rely on trusted safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Our PCB terminal block is rated for 1000 V and is designed to handle a rated current of up to 41 A. As such, it is suitable for high-load applications. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 32.85 x 28 x 24.3 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 10 mm². It has one level. You can connect four potentials / four poles using the four clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor at a 0° angle.. The solder pins, which are 1.5 x 1.2 mm in cross-section and 4 mm long, are set out over the entire terminal strip (staggered). There are one solder pin per potential.<br/>",
"mpn" : "2606-1104/020-000",
"sku" : "2606-1104/020-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12562807-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyMXxpbWFnZS9qcGVnfGFERmlMMmd3TkM4eE5ETTROVGcxTWpjME16Y3hNQzh5TURCZk1USTFOakk0TURkZlJFVXVhbkJufDIzYjk4YmJkYjA2ZTNmNTNkMTEyZDY2ZjFkZDA5NTEwMjEwOGUwM2I3ODM1NWM3OTE1OGJkZjE2MjI0N2JmYTE",
"gtin13" : "4055143586436",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-block/p/2606-1104_020-000"
}