[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10 mm; double pinning; 2-pole; side entry; gray", "description" : "<h2>PCB terminal block, 2616 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 2616-1102) is designed to connect conductors quickly and easily. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 76 A, making it ideal for high-load applications. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 22.8 x 37.2 x 32 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.75 mm² to 16 mm². It has one level. You can connect two potentials / two poles using the two clamping points. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 0° angle.. The solder pins are organized over the entire terminal strip (in-line) and are 1.2 x 1.2 mm and 4 mm in length. Each potential has six solder pins.<br/>", "mpn" : "2616-1102", "sku" : "2616-1102", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002500037ba9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURGakwyZzNNaTh4TkRZNU1ESTVNekV5TVRBMU5DOHlNREJmTURJd01EQXdNalV3TURBek4ySmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlNWY5NTUzYjM3NGIwYTczNTFhNzU0ZjM5ZGRiNTBiMDY3ZjAwMzAxMGFjZGE3NjRhODI2MzA3YTA1YjEyOTk", "gtin13" : "4066966107197", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-block/p/2616-1102" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2616-1102

PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10 mm; double pinning; 2-pole; side entry; gray

Item no. 2616-1102
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2616-1102
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece