Item no. 236-405

PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 5-pole; CAGE CLAMP®; commoning option; gray

Item no. 236-405
PCB terminal block
Please wait ...
Price and availability after  Login
Variant selection
Color:   1
Number of poles:   5
Pin spacing:   5/5.08 mm / 0.197/0.2 inches
PU (SPU): 180 (45) Piece
Find distributors
Configure
Item no. 236-405
PCB terminal block
Please wait ...
Price and availability after  Login
Variant selection
Color:   1
Number of poles:   5
Pin spacing:   5/5.08 mm / 0.197/0.2 inches
PU (SPU): 180 (45) Piece
Find distributors
Configure
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 17
Item no.: 236-402
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray
Item no.: 236-100
End plate; 1 mm thick; snap-fit type; gray
Item no.: 236-401
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; gray
Item no.: 236-742
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; dark gray
Item no.: 236-744
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; blue
Item no.: 2022-1391
End and intermediate plate; 1 mm thick; gray
Item no.: 236-335
Operating tool; gray
Item no.: 236-400
End plate; 1 mm thick; snap-fit type; blue
Item no.: 236-404
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 4-pole; CAGE CLAMP®; commoning option; gray
Item no.: 236-408
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; CAGE CLAMP®; commoning option; gray
Item no.: 236-410
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 10-pole; CAGE CLAMP®; commoning option; gray
Item no.: 236-700
End plate; 1 mm thick; snap-fit type; light green
Item no.: 236-747
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; light green
Item no.: 2706-102
PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 2-pole; CAGE CLAMP®; 6,00 mm²; gray
Item no.: 280-833
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
Item no.: 736-108
Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 16-pole; CAGE CLAMP®; gray
Item no.: 890-744
WINSTA® through-panel socket (female); MINI; snap-in through-panel; N/G/L2/L1 marking; 4-pole; gray