{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 4 mm²; Pin spacing 12.5 mm; 2-pole; CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>PCB terminal block, 745 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 745-3252) is designed for quick and simple connections. It is perfect for custom installations with different mounting types. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 32 A, making it suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 19 x 23 x 19.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. Two potentials can connect two poles using the two clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins measure 0.8 x 1.2 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "745-3252",
"sku" : "745-3252",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneUwyaGhNeTh4TkRZNE56TXlPVFF4T1RJNU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmNzJkZGJlNTdlMzQ0NjEwNjc2NjljYTc1MjcwOTE4MmZjMmJjN2FkYWFiZThlMGM4YTYyZWRlNzFkMzE0ODg",
"gtin13" : "4045454001070",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-strip/p/745-3252"
}