[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; with test port; 1,50 mm²; gray", "description" : "<h2>PCB terminal block, 805 Series, push-button</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 805-103). You can rely on proven safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 17.5 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 9 mm and 10 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 12 x 13.7 x 13.6 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to three potentials / three poles can be connected to this terminal strip using three clamping points on one level. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (staggered). They are 0.5 x 0.75 mm cross-section and 3.2 mm in length. Each potential has one solder pin.<br/>", "mpn" : "805-103", "sku" : "805-103", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000eb70000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjeEwyZ3pPQzh4TkRZNU1UZzFOelkyTVRrNE1pOHlNREJmTURJd01EQXdNRE13TURBd1pXSTNNREF3TURJd01HSTJYMFJGTG1wd1p3fGJiZDRjM2Y5OWM1YThmM2UxZjIxNDRlMDhlOWQzMjBhYjI3MzA5YmMzZmNiZGY2YmNkOTU3OGRlMjM2Y2Q0NjM", "gtin13" : "4045454731519", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-strip/p/805-103" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 805-103

PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; with test port; 1,50 mm²; gray

Item no. 805-103
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 420 (105) Piece
Item no. 805-103
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 420 (105) Piece