{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; straight; 3-pole; Cod. A; black",
"description" : "<h2><i>WINSTA</i>® MIDI male connector/plug A coding</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug A coding saves space and money thanks to its compact dimensions. Our immense number of pluggable PCB connectors with various insertion directions and operating variants offers you the perfect solution for your application at any time. The mechanical coding and color coding of the pcb connector ensure error-free installation of the individual components – including protection against mismating. Thanks to the color coding and mechanical A coding of the <i>WINSTA</i>® MIDI pcb connector, you can clearly distinguish between different circuits. This pcb connector is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI pluggable connection system with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – the <i>WINSTA</i>® MIDI pcb connector with locking lever from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pcb connector with protection against mismating</li><br/><li>simple circuits</li><br/><li>with A coding for a great number of applications</li><br/><li>convenient installation and commissioning</li><br/></ul><br/><br/><br/>",
"mpn" : "770-813",
"sku" : "770-813",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003a3bf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURRNEwyaGpNUzh4TkRZNE5qQTROekF5TURVM05DOHlNREJmTURJd01EQXdNREl3TURBellUTmlaakF3TURFd01HSTJYMFJGTG1wd1p3fDJmYWIzYTdiYTM1NzI5N2U1MmFmZWUxNTQwNWM2ODY0ZjVmNmZjYzIzYjM1ODc3OWMwMDExZmVhYTU0YTliYmU",
"gtin13" : "4044918511445",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/plug-for-pcbs/p/770-813"
}