{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 1-pole; in tape-and-reel packaging; black",
"description" : "<h2>PCB terminal block, 2060 Series, 0 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 2060-471/998-404) ensures effortless electrical installations. It is perfect for custom installations with different mounting types. Our PCB terminal block is rated for 160 V and is designed to handle a rated current of up to 9 A. Conductors should only be connected to this PCB terminal block if their strip length is between 7 mm and 9 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 3.9 x 4.5 x 13.1 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. You can connect a single potential / one pole using one clamping point. The black housing is made of polyphthalamide (PPA GF) for insulation, the contacts are made of copper alloy, and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for SMD soldering. The conductor is designed to be inserted at an angle of 0°..<br/>",
"mpn" : "2060-471/998-404",
"sku" : "2060-471/998-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000250000dac9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUzfGltYWdlL2pwZWd8YURkbUwyaG1NeTh4TkRZNE9ERXpOREkyTmpreE1DOHlNREJmTURJd01EQXdNalV3TURBd1pHRmpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDFkNjU1OTRiMWQ5OWE4ZTk2NzZhYjQ5MzY4MTQxNzk3NDBjYTkzNmQxNGRkMDZhOGZkNmMzMjg3MmE0MTM2MDA",
"gtin13" : "4055143251198",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/smd-pcb-terminal-block/p/2060-471_998-404"
}