Item no. 2060-852/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 8 mm; 2-pole; in tape-and-reel packaging; white
Dimensions in mm
R = feed direction
R = feed direction
![120_0200001a00015b90000100b6_DE 120_0200001a00015b90000100b6_DE](/medias/120-0200001a00015b90000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAzfGltYWdlL2pwZWd8YURRM0wyZ3dZUzh4TXprNU56YzNOekk0T1RJME5pOHhNakJmTURJd01EQXdNV0V3TURBeE5XSTVNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5NzYwYzEzNTYyNWQ2NGM1YjlkMDg4NzVmMjlmM2I4ZjI1OTIwZDY4MGM4YmRkMzY5NTIxZGQ4M2E0MzUxZTg)
![120_020000160002d931000200b6_EN 120_020000160002d931000200b6_EN](/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzcxfGltYWdlL2pwZWd8YURRMEwyZzBPQzh4TXprNU1qUTBOVFV3T1RZMk1pOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDQxZDM0NTYyNDQzYWY0ZGZjMzBmMjdmMzJjNjYyYTMyMGNhM2I5ZTYzNjY4NTBkMmMzYTVhYTBmMjUxMGM5ODM)
![120_0200001a000152b8000100b6_DE 120_0200001a000152b8000100b6_DE](/medias/120-0200001a000152b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1fGltYWdlL2pwZWd8YURKbUwyZzVOUzh4TXpJME56VTRNRGsyTWpnME5pOHhNakJmTURJd01EQXdNV0V3TURBeE5USmlPREF3TURFd01HSTJYMFJGTG1wd1p3fDU5MDA0ZmEwNzY0ZTUwMTkwMGVhNzNhYWEzZjViZmZhZDYwYWJmNTE4Njk2NDU4NjQ4NmZjODM1MjVhMWMxOWU)
![120_0200002000034ef5000100b6_DE 120_0200002000034ef5000100b6_DE](/medias/120-0200002000034ef5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YURSbUwyaG1OQzh4TkRVM01UZzFOalE1TkRZeU1pOHhNakJmTURJd01EQXdNakF3TURBek5HVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDJhY2UxZWZhNTc3NzQyZjRjNTI2ODM3YjQ0MTUxOWMyNjg3NWM1MzQxMWY4ZWJiMTBmYjM0YWMyM2JjMzc2Yjc)
Item no. 2060-852/998-404
SMD PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2060-852/998-404
SMD PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request