[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; Tape and reel; black", "description" : "<ul><li>Ideal for compact device connection, panel feedthrough and tight spaces</li><li>Push-in CAGE CLAMP® termination of solid and ferruled fine-stranded conductors</li><li>SMD and THR variants available</li><li>Delivery in tape-and-reel packaging for full integration into SMT soldering process</li><li>Push-button moves in direction of conductor connection</li><li>Conductor connection and mating direction parallel or perpendicular to the PCB</li></ul>", "mpn" : "2086-1103/700-000/997-605", "sku" : "2086-1103/700-000/997-605", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3187641-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE1fGltYWdlL2pwZWd8YURFeEwyaGhOQzh4TkRZNE16RXdPRE0zTmpZd05pOHlNREJmTXpFNE56WTBNVjlFUlM1cWNHY3wyMTY2ODEyYzgxYTJhNjAzOGI1YWU3ZGU0NmM3YzQ1N2M0ZmU2YTY3ZjhmNDMyY2JlZjhjMTFiMTI0MmFjYTY4", "gtin13" : "4066966160024", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/smd-pcb-terminal-block/p/2086-1103_700-000_997-605" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2086-1103/700-000/997-605

SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; Tape and reel; black

Item no. 2086-1103/700-000/997-605
SMD PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1890 (270) Piece
Item no. 2086-1103/700-000/997-605
SMD PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1890 (270) Piece