Item no. 2086-3107/700-000/997-607
SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 7-pole; Push-in CAGE CLAMP®; Tape and reel; black



Dimensions in mm
L = (pole no. – 1) x pin spacing + 4.2 mm
L = (pole no. – 1) x pin spacing + 4.2 mm

Dimensions in mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3; 4: Z = 14.2 mm
Pole no. 5; 6; 7; 8: Z = 26.2 mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3; 4: Z = 14.2 mm
Pole no. 5; 6; 7; 8: Z = 26.2 mm