{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 3-pole; Cod. B; gray",
"description" : "<h2><i>WINSTA</i>® MIDI female connector/socket B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating offers easy, secure handling to support drive and control technology tasks. Our pluggable PCB connectors comprise an easy-to-use, universal system for devices, which meets all specifications and manufacturer requirements. The color coding and mechanical coding of the pcb connector ensure error-free installation of the individual components – including protection against mismating. Solutions like the <i>WINSTA</i>® MIDI pcb connector with B coding are suitable for process control, such as for lighting or within data networks. The rated current and voltage are important criteria for selecting a pcb connector: This product has a current rating of 25 A – so it is also suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with the <i>WINSTA</i>® MIDI pcb connector with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><br/><li>pre-assembled versions</li><br/><li>with B coding for use in process automation, such as lighting technology</li><br/><li>convenient installation and commissioning</li><br/></ul><br/><br/><br/>",
"mpn" : "770-843",
"sku" : "770-843",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200034aca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdRd0wyZzRNeTh4TkRZNE9UTTJOamd3TWpRMk1pOHlNREJmTURJd01EQXdNVEl3TURBek5HRmpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGI1ZDU0OGQzZjFmMzc2OTkxNmVjMzgwM2MzYmFmZGQ1MjM4NTFlNDA0MzEyYjI3ZjM5YTM0MDYxMjAwZjdkYjQ",
"gtin13" : "4017332802314",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/socket-for-pcbs/p/770-843"
}