{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Through-Board SMD PCB Terminal Block; Pin spacing 3 mm; 1-pole; PUSH WIRE®; in tape-and-reel packaging; Without housing; 0,75 mm²; silver-colored",
"description" : "<h2>PCB terminal block, 2075 Series, 90 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 2075-381/997-404) makes connecting wires quick and easy. You can count on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Conductors should only be connected to this PCB terminal block if their strip length is 3.7 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and simple method for connecting solid conductors. Dimensions: 3 x 3.9 x 17.5 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.34 mm² to 0.75 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The contacts are made of electrolytic copper (ECu) and the clamping spring is made of a Copper alloy. Tin is used for coating the contact surfaces. A push-in is used to operate this PCB terminal block. SMD is used to solder the PCB terminal block. Insert the conductor into the board at a 90° angle..<br/>",
"mpn" : "2075-381/997-404",
"sku" : "2075-381/997-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7972604-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1fGltYWdlL2pwZWd8YUdOaUwyaGxNeTh4TXpnd016TTNNak00TURFNU1DOHlNREJmTnprM01qWXdORjlFUlM1cWNHY3xiNDc1ZjY3NzhkMGZmZTQ5OTk5YmU0M2FjOTdkMDI4YzI3MzI3OThlNjIyN2Q3ZWQzNjlkNzQxODBlMDc0OTg5",
"gtin13" : "4055143607636",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/through-board-smd-pcb-terminal-block/p/2075-381_997-404"
}