{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 6-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 737 Series, operating tool</h2><br/><br/>Our PCB terminal block (item number 737-552) ensures effortless electrical installations. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 630 V and a rated current of 21 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 13.5 x 44 x 31 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. Six potentials can connect six poles using the six clamping points The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins are organized within the terminal block (staggered) and are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "737-552",
"sku" : "737-552",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0002da20000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY3fGltYWdlL2pwZWd8YURBeEwyZ3laUzh4TkRZNE9UZzBNRFkyTURVeE1DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRXlNREF3TURJd01HSTJYMFJGTG1wd1p3fGYzNGQ3MjViODQ0MTk5Nzk0NWI2ZGYwZDJhYjgzMzJhZDc3YTlmOGM5MjU0OTliZjhhMDdhNTM0NDYwZGUwZjU",
"gtin13" : "4045454019648",
"category" : "PCB Interconnect",
"url" : "https://www.wago.com/us/pcb-interconnect/triple-deck-pcb-terminal-strip/p/737-552"
}