Touch Panels 600 CP
The Control Panel combines the features of a PLC and a HMI into a single device providing a compact footprint for your automaton system. Our e!COCKPIT software is used to develop both the control logic as well as the visualizations, helping to optimize system development. The integrated Webserver extends the HTML5 web visualizations to other devices.
Your benefits with Touch Panels:
I/O Systems
For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.
Your benefits with I/O Systems:
Touch Panel 600 Video
Touch Panel 600 includes 3 lines (Standard, Marine and Advanced) of Web Panels, Visualization Panels and Control Panels with open programming in IEC 61131 or Linux and various interface options.
Contact your Field Applications Engineer for support
Use the zip code based search to find the Field Applications Engineer in your area.