[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
PLC - PFC100 G2 Controller Banner (2000 x 2000).jpg

PFC100 Controller

Diverse inputs & outputs in a compact housing! WAGO’s PFC100 Generation 2 controllers combine a fast CPU, flanked by a large amount of data processing, programming using CODESYS 3.5, with a Linux run-time system. This controller offers optimum security and flexible solutions for industrial process applications as well as mechanical engineering projects, all in a small footprint.

Your benefits with the PFC100 G2 Controller:

  • Programming according to IEC 61131-3 with CODESYS
  • Cybersecurity via SSL/TLS encryption, VPN and a firewall
  • Web visualization in HTML5
  • microSD card
  • Real-Time Linux operating system
  • No Maintenance Fees, No Renewal Fees, No Cost Updates

WAGO at Work

What Makes the PFC100 Controller Successful

Advanced, Economical and Efficient Configuration

The PFC100 Controller can be seamlessly integrated into WAGO's CODESYS 3.5 Engineering Software, which can be used for hardware configurations, programming, simulations and visualization of complex control tasks. Tightly integrated automation software and controller hardware provide the ideal platform for advanced and intuitive CODESYS V3-based engineering. The controller supports protocols such as Modbus TCP Client/Server or open-source TCP/UDP communication. The serial interface also supports Modbus RTU as a client and server.

Comprehensively Equipped

The features of the programmable logic controller are impressive: On the inside, PFC100 sports a 600 MHz Cortex A8 processor offering high processing performance for this controller class. Depending on the model, the controller boasts two ETHERNET interfaces, an RS-232/RS-485 interface or a DIP switch. The ETHERNET ports can also be used as ETHERNET switches to create a line topology. An additional advantage is that they can be configured individually (DUAL LAN), so that if necessary, two separate networks can be established using the controller. Larger image files can be stored on an SD card for Web visualization.

Compact Design Saves Costs

Both the PFC100 and WAGO-I/O-SYSTEM feature a compact design for an incredibly space-saving DIN-rail-mount installation. This minimizes control cabinet dimensions, saves costs by conserving installation space and enables complex systems to be built in a smaller footprint. The controller has its own Webserver for visualizations in HTML5. VPN links can be established directly from the controller. This reduces the need for additional investment costs.

Investment Protection for Future Requirements

Last but not least, WAGO's user-friendly controller is a smart solution that offers a high degree of investment security for long-term automation. Simple wiring and easily exchangeable I/O components are additional benefits that ensure short installation times while preventing unnecessary errors. The scalable I/O system enables the automation of individual machines all the way up to entire systems. A large selection of 500+ different I/O modules offers maximum flexibility and functional variety for easily adaptating to new or changing applications.

Cybersecurity via SSL/TLS Encryption

Protect your data from hackers and any other unauthorized access! Networking industrial systems via the Internet has made control systems more vulnerable to cyber attacks. The PFC100 offers comprehensive security packages including SSL/TLS, SSH, VPN and a firewall. This high level of protection allows the controller to mitigate the effects of an attack on machines and systems.

Embedded Linux

Embedded Linux is available for users who are ready to take complete control and prefer directly using a lean and secure operating system. This real-time Linux® software provides a wide range of advantages, including the flexibility of using open-source code that adapts the source code to a user's specific needs at any time. Another huge advantage: Extend the functionality of your control application on the PFC200 by integrating open source packages or with external CODESYS libraries in the base image.

CODESYS

All WAGO Controllers are compatible with the high-performing CODESYS industry standard. This enables software development in the IEC 61131-3 PLC programming languages (ST, FBD, LD, IL, SFC and CFC). As a trusted programming environment, CODESYS guides developers, enabling them to reuse and further develop existing programs without relearning software. This means that modern paradigms, such as Object-Oriented Programming (OOP), or modern visualization technologies are available.

Applications

Process Automation

Protecting people, a clean environment and safe, trouble-free plant operation are crucial for this sector. The possibility of use within hazardous locations is also a requirement in the chemical, energy, gas and oil industries. The WAGO-I/O-SYSTEM is suitable for use in Zone 2 in order to process field signals in Zone 1 and Zone 0 via intrinsically safe I/O modules.

process_chemiekraftwerk_licht_daemmerung_2000x2000.jpg

Industrial and Mechanical Engineering

The comprehensive selection of I/O modules for different potentials and signal types saves time and money as the sensors/actuators can be wired directly – even in safety-related applications.

factory_halle_innen_raumtiefe_maschinen_2000x2000.jpg

Energy Grids (Telecontrol Technology)

The main objective of the power generation and distribution industry is to ensure the reliable and safe supply of power. With an extensive product portfolio, WAGO offers customers a broad spectrum of application possibilities. These include: automating energy generation plants and energy distribution to safe remote solutions, as well as energy monitoring and control with I/O components for current and energy measurement technology.

branche-io-systeme-fernwirktechnik_2000x2000px.jpg

All Products

Discover the range of PFC100 Controllers.

controller_neu_pfc100_b150326_11_plc_pfc100_0750_8101_0025_000_2000x1125.jpg

This May Also Interest You

Compatible Topics and Products

Software

e!COCKPIT: The Automation Software

Short automation development times: WAGO facilitates this with an integrated environment, easily operated by drag & drop.

Touch Panels

Touch Panels for Every Purpose

Design and technology for safe and convenient operation of machines and systems: WAGO's HMI panels understand HTML5 and can be programmed in CODESYS.

buehne_panels-und-dispalys_2000x1500.jpg
Cloud

Cloud Data Control Connects the Real and Virtual Worlds

Scalable, secure, universal: With WAGO Cloud Data Control, we offer you an IoT platform solution for centralized data visualization – regardless of location.

cloud-2000x1500px.jpg