[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/poe-switches" }, "headline": "PoE+ Switches", "image": { "@type": "ImageObject", "url": "/medias/p-ur-0852-1505-000-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyOTc3NDd8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGpNeTlvWXpRdk9Ea3hPVFUyTXpRek5qQTJNaTVxY0djfDRiYjJiY2FmYTZjYTAzYTliZjUzZDU5OTI3NWZhMTJlNWZjMWEwZGRhNWE0ZWQyNWU5N2RkMWIyYjg3MmYyZTU" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2025-07-04_09-28/desktop/common/images/logo.png" } }, "datePublished": "Fri Apr 06 22:07:18 CEST 2018", "dateModified": "Fri Feb 23 09:51:45 CET 2024" }
News

PoE+ Switches: Lots of Power on the Information Superhighway

Within automation networks – especially complex ones – any cable that can be eliminated reduces wiring effort to saves space, labor and material costs. And this is precisely what WAGO's new Power-over-Ethernet switches can do for any size of network.

Power supply and data transfer via ETHERNET cable: Power-over-Ethernet (PoE+) eliminates the separate power connection for devices connected to the switches via the IP network. The advantages are obvious: Wiring is significantly faster and saves more space. Furthermore, separate power supply units are not necessary, further reducing cost. To suit a wide variety of application needs, WAGO developed three variants, with each featuring ring redundancy to ensure reliable communication – even if a line breaks.

Smart Networks for Process Control and Automation with:

  • Custom PoE+ switches with 30 W per PoE+ port

  • Robust device design for demanding locations

  • ECO variants for series machine engineering with 24 V power supply (eliminates the need for an additional 48 V power supply unit)

  • Scaled functions – including redundant power supply and alarm functions for high-availability use in process control

Secure Communication

WAGO's 5- and 8-port switches provide 1 Gbit data transfer, and do so reliably – even in an extended temperature range from −40 to +70°C. The switches also offer intelligent, energy-saving operation. Here “Efficient Ethernet” means continually adapting and optimizing performance based on the prevailing data volume. Targeting real-time Ethernet systems currently used within general automation technology, WAGO’s switches meet the requirements of PROFINET Conformance Class A (IEEE 802.1p).

At a Glance:

  • Ring redundancy guarantees reliable communication even in the event of line break.
  • Less wiring effort saves time, space and money.
  • Extended temperature range from −40 to +70°C offers the highest level of reliability, even under extreme conditions.

This May Also Interest You

Our Offer to You

Industrial Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical characteristics. Unmanaged and managed switches in various designs are available for high-end applications.

buehne_industrial-switches_2000x1125.jpg