IT-Maintenance, May 11th 2025
Leistungselektronik_2000x2000px.jpg

Reliable PCB Terminal Blocks for Power Electronics

The trend toward downsized components presents new challenges for power electronics. The increased performance density brought about by combining the signal and output layer on the PCB also impacts connection systems. PCB terminal blocks must be compact to reliably transmit currents while simultaneously functioning flawlessly with the PCB under demanding conditions.

Your benefits:

  • Comprehensive product line-up, ranging from 24–4 AWG (0.2 to 25 mm2)
  • Push-in CAGE CLAMP® termination
  • Wider conductor range and higher current carrying capacity
  • Connect conductors both horizontally and vertically to the PCB
  • Testing both parallel and perpendicular to conductor entry

PCB Terminal Blocks with Push-in CAGE CLAMP® and Levers

PCB terminal blocks with Push-in CAGE CLAMP® and levers (2604, 2606 and 2616 Series) can be intuitively operated without tools via the levers. These terminal blocks, with their compact size, high current carrying capacity and their integrated connection technology, provide for faster and easier wiring. Lever operation provides a secure connection when the easy-to-use lever closes the clamping unit. The lever also clearly locks into position (open/closed) with a tactile and audible click. Conductors can be connected both horizontally and vertically to the PCB and testing can be performed parallel or perpendicular to conductor entry.

Advantages:

  • Faster and easier wiring
  • Tool-free, intuitive lever operation
  • Secure connection via easy and effortless lever actuation into closed position
  • Lever clearly locks into position (open/close)
Leistungselektronik_Hebel_2000x2000px.jpg

PCB Terminal Blocks with Push-in CAGE CLAMP®

PCB terminal blocks with Push-in CAGE CLAMP® (2624, 2626 and 2636 Series) are the ideal choice for connecting compact devices in space-restricted or panel feedthrough/through-panel mounting applications. Tool-actuated termination is performed parallel to conductor entry. This enables the PCB terminal blocks to be easily used, even with a high density of components on the PCB. Conductors can also be connected horizontally and vertically to the PCB. Therefore, testing can be performed parallel or perpendicular to conductor entry. Integrated Push-in CAGE-CLAMP® Connection Technology enables both solid and ferruled conductors to be connected by simply pushing them into the unit.

Advantages:

  • Compact device connection
  • Ideal for panel feedthrough and space-restricted applications
  • Operation parallel to conductor entry
  • Compatibility with existing industrial solutions
  • For applications complying with EN and UL 61800-5-1 (details upon request)
Leistungselektronik_oHebel_2000x2000px.jpg

All Products

Discover WAGO’s full range of PCB terminal blocks and connectors with levers.

Leistungselektronik_2000x1125px.jpg

PCB Terminal Blocks and Pluggable Connectors with Lever

Discover the advantages and possible applications now!

One look, One click .png

Learn more

Video: PCB Terminal Blocks for Power Electronics

Our PCB Terminal Blocks on Video

Brochure: Power Electronics

PCB Terminal Blocks for Power Electronics: More Power on Your PCB

download_2000x1500.jpg

PCB Terminal Blocks and Pluggable Connectors

The right spring pressure connection technology for every application: WAGO's PCB terminal blocks and pluggable connectors ensure quick, reliable use.

buehne_leiterplattenanschluss_ad_2000x1500.jpg

Part Community

Now you can now also find our new PCB terminal blocks for power electronics in the Part Community.

part-community_2000x1500.jpg