{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled Y-cable; Eca; Cod. A/S; H05VV-F 3G 2.5 mm²; H05VV-F 3 x 1.5 mm²; 0.4 m; 2,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly 3-pole. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specified pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. The <i>WINSTA</i>® RD offers a round design that is ideal for installation in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. According to the European CPR, the fire class of the cables used in construction is essential for building safety as well. For houses with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A RD socket, rd plug, a MIDI plug and a MIDI socket are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with fire class E from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with S coding for AC applications of distributed components</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-5001/103-000",
"sku" : "774-5001/103-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10053288-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA5M3xpbWFnZS9qcGVnfGFESmxMMmhpTkM4eE16Y3dNREUxTlRrMk5UUTNNQzh5TURCZk1UQXdOVE15T0RoZlJFVXVhbkJufDQ1OTFlZjI5NWViOWFmMjZkMzIxNjg2NDhiNjY0Y2U3NDNlOGJjN2ExMGE1Y2JiOGZhNTU2OTJjZGNjNmJkNmY",
"gtin13" : "4066966302400",
"category" : "",
"url" : "https://www.wago.com/us/pre-assembled-y-cable/p/774-5001_103-000"
}